(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Water Separator AMG Series

Water Separator AMG Series
  • Volume Discount

An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.

PDF

Part Number

Configured Part Number is shown.

Part Number
AMG150C-01
AMG150C-01B
AMG150C-01C
AMG150C-02
AMG150C-02B
AMG150C-02BC
AMG150C-02BC-R
AMG150C-02BD
AMG150C-02C
AMG150C-F02BD
AMG150C-F02C-R
AMG150C-N01-J
AMG150C-N01BC
AMG150C-N02
AMG150C-N02B-J
AMG150C-N02BC
AMG150C-N02C
AMG150C-N02D
AMG250C-02
AMG250C-02B
AMG250C-02BC
AMG250C-02BD
AMG250C-02BD-R
AMG250C-02BD-X26
AMG250C-02C
AMG250C-02D
AMG250C-02D-R
AMG250C-03
AMG250C-03B
AMG250C-03B-J
AMG250C-03BC
AMG250C-03BC-X26
AMG250C-03BD
AMG250C-03BD-R
AMG250C-03C
AMG250C-03C-R
AMG250C-03D
AMG250C-F02D
AMG250C-F03C
AMG250C-N02
AMG250C-N02BC
AMG250C-N02BC-R
AMG250C-N02BD
AMG250C-N02C
AMG250C-N02D
AMG250C-N03
AMG250C-N03BC
AMG250C-N03BC-R
AMG250C-N03BD
AMG250C-N03C
AMG250C-N03D
AMG350C-03
AMG350C-03B
AMG350C-03BC
AMG350C-03BD
AMG350C-03C
AMG350C-03D
AMG350C-04
AMG350C-04-H
AMG350C-04B
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Flow Direction Drain Cock Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Custom-made Specifications
1 Piece(s)Available

Quote

[Rc (R)] Rc1/8[(Right)] From Left to Right[Manual] Manual150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/8[(Right)] From Left to Right[Manual] Manual150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Manual] Manual150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Manual] Manual150BracketNBR1With drain cockNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[Direction to Left] Right→Left[Auto Float Type] N.C. Automatic Drain150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[G] G1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[G] G1/4[Direction to Left] Right→Left[Auto Float Type] N.C. Automatic Drain150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/8[(Right)] From Left to RightNo150NoneNBR1Drain guide 1/4 female thread threadedNone
1 Piece(s)Available

Quote

[NPT] NPT1/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[Manual] Manual150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to RightNo150BracketNBR1Drain guide 1/4 female thread threadedNone
1 Piece(s)Available

3 Days

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain150BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain150NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Manual] Manual250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Manual] Manual250BracketNBR1With drain cockNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[Direction to Left] Right→Left[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockAuto drain thread-connection drain pipe type
1 Piece(s)Available

3 Days

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/4[Direction to Left] Right→Left[Auto Float Type] N.O. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Manual] Manual250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Manual] Manual250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to RightNo250BracketNBR1Drain guide 1/4 female thread threadedNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockAuto drain thread-connection drain pipe type
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[Direction to Left] Right→Left[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[Direction to Left] Right→Left[Auto Float Type] N.C. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[G] G1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[G] G3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[Manual] Manual250NoneNBR1With drain cockNone
1 Piece(s)Available

3 Days

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[Direction to Left] Right→Left[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

3 Days

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT1/4[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[Manual] Manual250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT3/8[Direction to Left] Right→Left[Auto Float Type] N.C. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[NPT] NPT3/8[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain250NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Manual] Manual350NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Manual] Manual350BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain350BracketNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain350BracketNBR1With drain cockNone
1 Piece(s)Available

3 Days

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.C. Automatic Drain350NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc3/8[(Right)] From Left to Right[Auto Float Type] N.O. Automatic Drain350NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/2[(Right)] From Left to Right[Manual] Manual350NoneNBR1With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/2[(Right)] From Left to Right[Manual] Manual350NoneNBR1.6With drain cockNone
1 Piece(s)Available

Quote

[Rc (R)] Rc1/2[(Right)] From Left to Right[Manual] Manual350BracketNBR1With drain cockNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Plumbing Thread Nominal Flow Direction Drain Cock Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Custom-made Specifications

Loading...

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level Fluid Removal Rate 99%
Operating Environment Standard Bowl Material Aluminum Alloy Bowl Guard No
Degreasing Cleaning, White Vaseline Specifications Non-compatible

Additional Products in this Category

Tech Support