| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Metal with Level Gauge] Metal Case with Level Gauge | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Polycarbonate case with case guard | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | No | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
3 Days
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | No | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [Direction to Left] Right→Left | [Auto Float Type] N.C. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
3 Days
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | With clogging checker |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Metal with Level Gauge] Metal Case with Level Gauge | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [Direction to Left] Right→Left | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | No | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/8 | 0.01μm | [Direction to Left] Right→Left | [Manual] Manual | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | No | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Metal with Level Gauge] Metal Case with Level Gauge | No | 20 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | No | 20 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [Direction to Left] Right→Left | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | No | [Resin] Nylon Case | Presence | 30 | Bracket | Drain guide 1/4 | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [Direction to Left] Right→Left | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
3 Days
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Polycarbonate case with case guard | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | No | [Resin] Nylon Case | Presence | 30 | None | Drain guide 1/4 | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Polycarbonate case with case guard | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [Rc (R)] Rc | 3/8 | 0.01μm | [Direction to Left] Right→Left | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [Direction to Left] Right→Left | [Auto Float Type] N.C. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 1/4 | 0.01μm | [Direction to Left] Right→Left | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 3/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [G] G | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Polycarbonate case with case guard | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 1/4 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.O. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
3 Days
| [NPT] NPT | 3/8 | 0.01μm | [(Right)] From Left to Right | [Manual] Manual | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 30 | Bracket | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Polycarbonate case with case guard | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Metal with Level Gauge] Metal Case with Level Gauge | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: psi, ºF | None |
| 1 Piece(s) | Available |
Quote
| [NPT] NPT | 3/8 | 0.01μm | [(Right)] From Left to Right | [Auto Float Type] N.C. Automatic Drain | [Resin] Nylon Case | Presence | 30 | None | With drain cock | Name plate and bowl caution plate units: MPa | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy