(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filter for Industrial Use FGA Series

Filter for Industrial Use FGA Series
  • Volume Discount

[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
FGAC18B-40-HX50
FGAS09C-24-M105N
Part NumberMinimum order quantityVolume DiscountDays to Ship Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements
1 Piece(s)Available

Quote

0.5μm[Metal] SS400100 (4B)500FiberCottonNone18
1 Piece(s)Available

Quote

105μm[Metal] SUS30465 (2 1/2B)750Micro-meshSUS304 / EpoxyNBR9
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Filtration Level Bowl Material Nominal of pipe flange Element length Element type Element materials Element seal materials Number of arranged elements

Loading...

  1. 1

Basic Information

Type Industrial Filter How to Connect Pipe connection type Compressed Air Quality Fluid
Connection Type Pipe flange Operating Environment Standard Operating Pressure Range(MPa) ::1
Flow Direction From Left to Right Drain Cock No Bowl Guard No

Additional Products in this Category

Tech Support