(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Free Mount Cylinder, Double Acting: Single Rod CU Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
High Power Cylinder, RHC Series
SMC
[Features]
· Smooth cushioning at from high speeds (3,000 mm/s) with light loads to mid- to low speeds with medium loads.
· Energy absorption capacity 10 to 20 times that of a general-purpose cylinder.
Days to Ship: | 3 Days or more |
---|
Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10
SMC
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Mini Free Mount Cylinder CUJ Series, ø12, ø16, ø20
SMC
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· With counterbore for mounting.
Days to Ship: | 3 Days or more |
---|
Stroke Reading Cylinder CE1 Series
SMC
An air cylinder manufactured by SMC
[Features]
· With length measurement function
· Measurement is possible for the full cylinder range
· The home position can be anywhere within the cylinder stroke.
· Resolution: 0.1 mm (accuracy ±0.2 mm)
· Power supply voltage: 12 to 24 V DC
· Abundant stroke variations
· Improved noise resistance
Days to Ship: | 3 Days or more |
---|
Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: | 3 Days or more |
---|
High-Precision Stroke Reading Cylinder, Non-Rotating Piston Type, CEP1 Series
SMC
Achieves streamlining of the production line.
Movable scale cylinder / Stroke Reading Cylinder.
[Features]
· Measurement is possible for the full cylinder range.
· The home position can be anywhere within the cylinder stroke.
· Can be used in environments exposed to fluids (water, oil, coolant, etc.).
Days to Ship: | 3 Days or more |
---|
Barb coupler type ultra-compact cylinder TKY series
Myotoku
•Rod Operation Method: Single-Rod
•Main Body Shape: Block Shape
•Environment Application: Standard
•Operating Temperature (?): 0::60
•Additional Function: Standard
Days to Ship: | 8 Days or more |
---|
Lateral Load Resisting Low-Friction Cylinder MQM Series
SMC
An air cylinder suitable for all driving ranges, from low pressure, low speed, uniform speed and low friction to high pressure, high speed and high-speed response (high frequency).
[Features]
· Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance.
· Minimal sliding resistance allows low-pressure actuation at 0.005 MPa.
· Low- and uniform-speed actuation. Smooth, uniform-speed actuation ranges as low as 0.3 mm/s.
· Low sliding resistance allows output control in approx. 0.05 N increments. (Based on cylinder piston area × pressure accuracy)
· No increased sliding resistance after not operating for a long period of time.
· Long lifespan: Long service life of 10,000 km or 100 million full cycles.
· Lateral load resistance increased by built-in ball bushing.
Days to Ship: | Quote |
---|
SMC
An air cylinder manufactured by SMC
[Features]
· An air cylinder with reduced stick-slip at low speed ranges
· Stable operation possible even at 5 mm/s (JIS B8377 compliant)
· Ensures low friction, even during bi-directional operation
· Lightweight and with improved functionality (new structure equivalent to the standard models)
· Interchangeable (mounting compatibility) with standard products
Days to Ship: | Quote |
---|
Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: | 3 Days or more |
---|
3-Position Cylinder RZQ Series
SMC
Equipped with an intermediate stop function.
[Features]
· 2-stage stroke possible by slight extension of dimensions.
· Possible to specify the first stroke without changing the total length dimension.
· Repeated intermediate stop and positioning accuracy of ±0.02 mm or lower.
· Stroke can be freely specified.
· Wide variety of mounting methods.
Days to Ship: | 3 Days or more |
---|
Push =in joint ultra small size cylinder MKY series
Myotoku
•Rod Operation Method: Single-Rod
•Main Body Shape: Block Shape
•Environment Application: Standard
•Operating Temperature (?): 0::60
•Additional Function: Standard
Days to Ship: | 14 Days or more |
---|
Stopper Cylinder, Fixed Mounting Height RSQ Series
SMC
An air cylinder with abundant rod-end configurations. No mounting brackets required.
[Features]
· Female thread types are now available to have on the round bar and chamfered type rod ends.
· The use of a new body design allows for auto switches to be mounted on the 4 faces.
· The type can be selected to fit the application.
· Lever type can be selected to fit the application.
· Shock absorbers can easily be replaced.
· 3 mounting methods: Rod end tapped, head end tapped and through hole.
*See the SMC catalog for specification details.
*Product pictures are representative images.
Days to Ship: | 3 Days or more |
---|
Heavy Duty Stopper Cylinder RS2H Series
SMC
Easily replaced air cylinder shock absorbers.
[Features]
· Can be replaced simply by loosening the set screw.
· The adjustable shock absorber allows for a gentle stop.
· Resistance value can be adjusted by rotating the adjustment dial.
· Improved handling and visibility of the lock mechanism. (Option)
· Piping is available from 2 directions, allowing for interchangeable mounting with previous series (RS1H).
· Compact auto switch (D-M9□) and strong magnetic field resistant auto switch (D-P3DW) can be mounted on 3 sides.
· 2 roller materials are available to suit the application. (Resin, carbon steel)
· The roller lever direction can be changed in 90° steps.
Days to Ship: | 3 Days or more |
---|
Heavy-Duty Stopper Cylinder RSH Series
SMC
Air cylinder with built-in shock absorber to stop pallets gently.
[Features]
· Amount of energy absorption can be adjusted to suit the load.
· Easy replacement of shock absorbers.
· The roller lever direction can be changed in 90° steps.
· Side piping (flange) is possible.
· Bore size 20 mm: Standard stroke 15 mm.
· Bore size 32 mm: Standard stroke 20 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Free Mount Cylinder For Vacuum ZCUK Series
SMC
A compact square cylinder with high installation accuracy.
[Features]
· CU Series with a vacuum passage in the rod for easy mounting of vacuum pads.
· Helps save space.
· Not necessary to provide vacuum tubing space at the end of the rod.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
SMC
A precision cylinder with an internal guide function that can be mounted with high accuracy.
[Features]
· Deflection: 0.1 mm or less (within the allowable lateral load value of MTS12-25).
· Requires less mounting space. Reduced labor for design and assembly.
· Auto switches can be mounted on 4 surfaces (bore size 8 mm: 2 surfaces).
· 3 types of mounting are possible. Tapped mounting (bottom mounting, front mounting), Through-hole mounting (both sides mounting).
· 2 types of rod end configuration (Standard: rod end female thread, Option: rod end male thread, using stud bolt).
· Air cushion available as standard (bore size 8 mm: rubber bumper).
· Head side end lock type added to series (bore size 12 to 40 mm).
· The specially configured rod seal design delivers sealing and durability equivalent to conventional round rod models.
Days to Ship: | Quote |
---|
Compact Low-Friction Cylinder MQQ Series
SMC
A compact low-friction cylinder suitable for low pressures, low speeds, uniform speeds and low friction actuation.
[Features]
· Covers a range of actuation speeds and output controls thanks to its metal seal structure with minimal sliding resistance.
· Its minimal sliding resistance allows for low-pressure actuation at 0.005 MPa.
· Smooth and uniform-speed actuation ranges as low as 0.3 mm/s.
· Long lifespan: Long service life of 10,000 km or 100 million full cycles.
· Lateral load resistance: Features built-in ball bushings in the bearings for improved lateral load resistance. (MQQL)
· Its low sliding resistance allows output control in approximately 0.05‑N increments. (Based on cylinder piston area × pressure accuracy)
· No change to sliding resistance, even after extended periods of non-use.
Days to Ship: | 3 Days or more |
---|
Pin Cylinder, Single Acting, Spring Return CJP Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A short-stroke miniature cylinder with a short full length.
· · One-touch fitting can be connected.
· Small and light.
Days to Ship: | 3 Days or more |
---|
Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: | 3 Days or more |
---|
SMC
Achieves low acceleration and reduced speed transfer of workpieces for which shock should be avoided.
[Features]
·Achieves space saving with a simple circuit
·Compatible with cleanroom class, ISO class 4 (ISO 14644-1)
·Shortening takt time
·Smooth acceleration/deceleration that is not affected by load/speed/pressure fluctuations
Days to Ship: | Quote |
---|
Stopper Cylinder, Mounting Height Adjustment Type, RSG Series
SMC
Achieves automation and labor saving of conveyor lines.
[Features]
·The mounting position can be adjusted arbitrarily by changing the height of the included flange
・ A wide variety of models are available
·Built-in shock absorber for easy maintenance
·A compact auto switch can be installed
・ Lever type that can be selected according to applications
Days to Ship: | Quote |
---|
Low-Friction Cylinder (Single Acting) MQP Series
SMC
[Features]
· No stick-slip.
· Piston-less.
· Special single-action / external force pull-in.
· Reduced variation in thrust.
· Low friction and soft touch.
· High precision linear control.
Days to Ship: | Quote |
---|
Stroke Reading Cylinder With Brake, CE2 Series
SMC
[Features]
·A brake is attached to the cylinder that can be moved and measured
·Cylinder capable of highly reproducible positioning (Stop accuracy ±0.5 mm)
"Brake mechanism"
·Uses a spring and pneumatic lock method
・ It can be locked in both directions
"System configuration"
·Stroke reading cylinder with brake + counter
"Measurement function"
·Resolution 0.1 mm / pulse
Days to Ship: | Quote |
---|
NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod
SMC
Standard single acting single rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
Days to Ship: | 8 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Rod Operation Method |
Cylinder Operation Method |
Main Body Shape |
Additional Function |
Cylinder I.D: D(φ) |
Stroke: L(mm) |
Environment, Applications |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Myotoku | SMC | SMC | SMC | SMC | Myotoku | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series | High-Precision Stroke Reading Cylinder, Non-Rotating Piston Type, CEP1 Series | Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series | Free Mount Cylinder, Long Stroke Type, Non-Rotating Rod, Double Acting: Single Rod CUK Series | Stopper Cylinder, Mounting Height Adjustment Type, RSG Series | NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod | ||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | Quote | Quote | 3 Days or more | 3 Days or more | 14 Days or more | 3 Days or more | 3 Days or more | Quote | Quote | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | Quote | Quote | Quote | 8 Days |
Rod Operation Method | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | - |
Cylinder Operation Method | Double Acting | Double Acting | Double Acting / Single Acting (Extension) | Double Acting / Single Acting (Extension) | Double Acting | Double Acting | Double Acting | Double Acting / Single Acting (Extension) | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting / Single Acting (Extension) | Double Acting / Single-Action (Retraction) | Double Acting / Single-Action (Retraction) | Double Acting / Single-Action (Retraction) | Double Acting | Double Acting | Double Acting | Single Acting (Extension) | Double Acting | Double Acting | Double Acting / Single-Action (Retraction) | Single-Action (Retraction) | Double Acting | - |
Main Body Shape | Block Shape | Standard | Block Shape | Block Shape | Others | Block Shape | Block Shape | Block Shape | Standard | Standard | Block Shape | Block Shape | Block Shape | Block Shape / Others | Block Shape | Block Shape | Block Shape | With Guide | Block Shape | Others | Block Shape | Standard | Standard | Block Shape | Standard | - |
Additional Function | Standard | Standard | Standard | Standard | Standard / With Rod Anti-rotationFunction | With Rod Anti-rotationFunction | Standard | Standard | Standard | Standard | Standard | With Intermediate Stop Function / With Stroke Adjustment Function | Standard | Standard / With Rod Anti-rotationFunction | Standard | Standard | Standard / With Rod Anti-rotationFunction | Standard / With Rod Anti-rotationFunction | Standard | Standard | With Rod Anti-rotationFunction | Standard | Standard | Standard | With Brake | - |
Cylinder I.D: D(φ) | 6 ~ 32 | 25 ~ 63 | 4 ~ 10 | 12 ~ 20 | 12 ~ 40 | 6 ~ 32 | 12$12 ~ 20$20 | 4.5 ~ 10 | 10$10 ~ 16$16 | - | 6 ~ 25 | 40$40 ~ 63$63 | 6 ~ 10 | 16 ~ 50$50 | 50 ~ 80 | 20$20 ~ 32$32 | 10$10 ~ 32$32 | 8$8 ~ 40$40 | 16$16 ~ 40$40 | 4 ~ 15 | 10$10 ~ 16$16 | 25$25 ~ 40$40 | 40$40 ~ 50$50 | - | 40$40 ~ 80$80 | 1 1/2" |
Stroke: L(mm) | 5 ~ 50 | 1,000 ~ 950 | 4 ~ 30 | 5 ~ 30 | 25 ~ 500 | 5 ~ 50 | 25$25 ~ 100$100 | 3 ~ 10 | 15$15 ~ 100$100 | 915 | 40 ~ 100 | 20/10 ~ 300/150 | 4 ~ 10 | 10$10 ~ 30$30 | 30 ~ 40 | 15$15 ~ 20$20 | 5$5 ~ 50$50 | 10$10 ~ 150$150 | 3$3 ~ 100$100 | 5 ~ 15 | 40$40 ~ 50$50 | 325 ~ 700 | 20$20 ~ 30$30 | - | 75$75 ~ 600 | 4" |
Environment, Applications | Standard | High Speed, High Frequency | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Low Friction(Internal Resistance) / Slow Speed | Low Friction(Internal Resistance) | Standard | Standard | Standard | Standard | Standard | Standard | Standard / For Vacuum | Standard | Standard / Low Friction(Internal Resistance) / Slow Speed | Standard | Standard | Standard | Standard | Low Friction(Internal Resistance) | Standard | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy