(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Pin Cylinder, Single Acting, Spring Return CJP Series

Pin Cylinder, Single Acting, Spring Return CJP Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· A short-stroke miniature cylinder with a short full length.
· · One-touch fitting can be connected.
· Small and light.

PDF

Part Number

Configured Part Number is shown.

Part Number
CJPB4-15
CJPB6-15
CJPB6-15-B
CJPB10-10-B
CJPB10-15-B
CJPB15-10
CJPB15-15
CJPS6-5
CJPS6-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Type of Mount Support Rod Tip Shape
1 Piece(s)Available

3 Days

4150.3~0.7Panel-mount typeWith thread
1 Piece(s)Available

3 Days

6150.2~0.7Panel-mount typeWith thread
1 Piece(s)Available

Quote

6150.2~0.7Panel-mount typeWithout thread
1 Piece(s)Available

3 Days

10100.15~0.7Panel-mount typeWithout thread
1 Piece(s)Available

3 Days

10150.15~0.7Panel-mount typeWithout thread
1 Piece(s)Available

3 Days

15100.15~0.7Panel-mount typeWith thread
1 Piece(s)Available

3 Days

15150.15~0.7Panel-mount typeWith thread
1 Piece(s)Available

3 Days

650.2~0.7Embedded typeWith thread
1 Piece(s)Available

3 Days

6100.2~0.7Embedded typeWith thread

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Single Acting (Extruded) Main Body Shape Others
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
End Locking No Valves No Cushion None
Specifications Without hose nipple Auto Switches None Custom-made Specifications None

Additional Products in this Category

Tech Support