(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3-Position Cylinder RZQ Series

3-Position Cylinder RZQ Series
  • Volume Discount

Equipped with an intermediate stop function.
[Features]
· 2-stage stroke possible by slight extension of dimensions.
· Possible to specify the first stroke without changing the total length dimension.
· Repeated intermediate stop and positioning accuracy of ±0.02 mm or lower.
· Stroke can be freely specified.
· Wide variety of mounting methods.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RZQA32-20-10
RZQA32-25-10
RZQA32-25-20
RZQA32-50-20
RZQA32-50-25
RZQA32-50-30
RZQA32-75-35-M9BWZ
RZQA32-75-50-M9PL
RZQA32-75-70
RZQA32-100-25
RZQA32-100-40
RZQA32-100-50
RZQA32-100-75-M9BL3
RZQA32-125-50
RZQA32-150-70
RZQA32-175-100-M9B
RZQA32-200-110
RZQA32-200-150
RZQA32-250-70
RZQA32-250-80
RZQA32-250-100
RZQA32-250-110-A73HL3
RZQA32-250-170
RZQA32-300-150
RZQA32TF-200-100
RZQA40-20-10
RZQA40-25-10
RZQA40-40-20
RZQA40-50-25
RZQA40-75-30
RZQA40-100-30
RZQA40-175-75
RZQA40-250-100
RZQA50-40-20
RZQA50-100-40
RZQA50-100-50
RZQA50-100-89-M9BWL3
RZQA50-125-60
RZQA50-175-87-M9BWL3
RZQA50-300-50
RZQA50-300-150
RZQA63-100-80
RZQA63-125-40-M9PL
RZQA63-250-210-M9PMDPC
RZQA63-250-225-M9BWL3
RZQA63TN-175-80
RZQB32-25-20
RZQB32-40-25-M9BAVL
RZQB32-75-20
RZQB50TN-50-5
RZQD32-125-60
RZQD32-300-150
RZQD50-300-150
RZQF50-200-90
RZQF50-200-120
RZQL32-250-160
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Support bracket Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Connector type
1 Piece(s)Available

3 Days

-20/10Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-25/10Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-25/20Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-50/20Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-50/25Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-50/30Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-75/35Both ends tappedRcM9BW52 pcs.None
1 Piece(s)Available

Quote

-75/50Both ends tappedRcM9P32 pcs.None
1 Piece(s)Available

Quote

-75/70Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/25Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/40Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/50Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/75Both ends tappedRcM9B33 pcs.None
1 Piece(s)Available

Quote

-125/50Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-150/70Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-175/100Both ends tappedRcM9B0.52 pcs.None
1 Piece(s)Available

Quote

-200/110Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-200/150Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-250/70Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-250/80Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-250/100Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-250/110Both ends tappedRcA73H33 pcs.None
1 Piece(s)Available

Quote

-250/170Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-300/150Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-200/100Both ends tappedGWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

40$4020/10Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

40$4025/10Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

40$4040/20Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-50/25Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-75/30Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/30Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-175/75Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-250/100Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

50$5040/20Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/40Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/50Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/89Both ends tappedRcM9BW33 pcs.None
1 Piece(s)Available

Quote

-125/60Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-175/87Both ends tappedRcM9BW33 pcs.None
1 Piece(s)Available

Quote

50$50300/50Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-300/150Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-100/80Both ends tappedRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

63$63125/40Both ends tappedRcM9P32 pcs.None
1 Piece(s)Available

Quote

-250/210Both ends tappedRcM9P12 pcs.M12-4 pin
1 Piece(s)Available

Quote

63$63250/225Both ends tappedRcM9BW33 pcs.None
1 Piece(s)Available

Quote

-175/80Both ends tappedNPTWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-25/20Through holeRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-40/25Through holeRcM9BAV32 pcs.None
1 Piece(s)Available

Quote

-75/20Through holeRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-50/5Through holeNPTWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-125/60Double ClevisRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-300/150Double ClevisRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-300/150Double ClevisRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-200/90Rod end flangeRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-200/120Rod end flangeRcWithout auto switch (built-in magnet)NoneNoneNone
1 Piece(s)Available

Quote

-250/160FootRcWithout auto switch (built-in magnet)NoneNoneNone

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function With Intermediate Stop Function / Stroke with Adjustment Environment, Applications Standard End Locking No
Valves No Operating Pressure(MPa) 0.1 to 1.0::

Additional Products in this Category

Tech Support