(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Barb coupler type ultra-compact cylinder TKY series

Barb coupler type ultra-compact cylinder TKY series
  • Volume Discount

•Rod Operation Method: Single-Rod
•Main Body Shape: Block Shape
•Environment Application: Standard
•Operating Temperature (?): 0::60
•Additional Function: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TKY-O-4.5X3
TKY-O-4.5X6
TKY-O-6X4
TKY-O-8X4
TKY-O-8X8
TKY-O-10X10
TKY-W-4.5X3
TKY-W-4.5X6
TKY-W-6X4
TKY-W-6X8
TKY-W-8X4
TKY-W-10X5
TKY-W-10X10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Operation Method Cylinder I.D: D
(φ)
Stroke: L
(mm)
1 Piece(s)Available

8 Days or more

10Single Acting (Extruded)4.53
1 Piece(s)Available

13 Days or more

10Single Acting (Extruded)4.56
1 Piece(s)Available

13 Days or more

10Single Acting (Extruded)64
1 Piece(s)Available

13 Days or more

10Single Acting (Extruded)84
1 Piece(s)Available

13 Days or more

10Single Acting (Extruded)88
1 Piece(s)Available

13 Days or more

10Single Acting (Extruded)1010
1 Piece(s)Available

16 Days or more

10Double Acting4.53
1 Piece(s)Available

13 Days or more

10Double Acting4.56
1 Piece(s)Available

8 Days or more

10Double Acting64
1 Piece(s)Available

18 Days or more

10Double Acting68
1 Piece(s)Available

13 Days or more

10Double Acting84
1 Piece(s)Available

16 Days or more

10Double Acting105
1 Piece(s)Available

13 Days or more

10Double Acting1010

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Block shape Additional Function Standard
Environment, Applications Standard Operating Temperature(℃) 0::60 End Locking No
Valves No Operating Pressure(MPa) 0.2::0.6

Additional Products in this Category

Tech Support