(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard single acting single rod version of our NCM stainless steel cylinders. The NCM is available in 3 mounting styles (front nose, double end, & rear pivot). Single acting is available in either spring extend or spring return. Bore sizes range from 3/4" to 1 1/2" and standard strokes from 1/2" to 6". Available with auto-switch capable as standard.
Part Number
Configured Part Number is shown.
NCDME150-0400S
Cylinder (Tube) Inner Diameter(φ) | 1 1/2" | Stroke(mm) | 4" |
---|---|---|---|
Auto Switches | Without auto switch | Lead Wire Length(m) | N/A |
The number of the switches | N/A | Type of Auto Switch Mounting | N/A |
Custom-made Specifications | None | - | - |
Cylinder (Tube) Inner Diameter(φ) | 1 1/2" | Stroke(mm) | 4" | Auto Switches | Without auto switch |
---|---|---|---|---|---|
Lead Wire Length(m) | N/A | The number of the switches | N/A | Type of Auto Switch Mounting | N/A |
Custom-made Specifications | None |
Please check the type/dimensions/specifications of the part NCDME150-0400S in the NC(D)M-S/T, Stainless Steel Cylinder, Single Acting, Single Rod series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy