(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Precision Stroke Reading Cylinder, Non-Rotating Piston Type, CEP1 Series

High-Precision Stroke Reading Cylinder, Non-Rotating Piston Type, CEP1 Series
  • Volume Discount

Achieves streamlining of the production line.
Movable scale cylinder / Stroke Reading Cylinder.
[Features]
· Measurement is possible for the full cylinder range.
· The home position can be anywhere within the cylinder stroke.
· Can be used in environments exposed to fluids (water, oil, coolant, etc.).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CEP1B12-25
CEP1B12-25-A93L
CEP1B12-25-M9BALS
CEP1B12-25-M9BWLS
CEP1B12-25-M9NSDPC
CEP1B12-25ZL-A93L
CEP1B12-25ZL-M9BWL
CEP1B12-50
CEP1B12-50-M9BL
CEP1B12-50-M9BW
CEP1B12-50-M9NVSDPC
CEP1B12-50-M9P3
CEP1B12-50-M9PSDPCS
CEP1B12-50L
CEP1B12-50L-A93L
CEP1B12-50L-M9BALS
CEP1B12-75-M9NSDPC
CEP1B12-75L
CEP1B12-100-M9BWSDPC
CEP1B12-100L
CEP1B12-100L-M9BAZ
CEP1B20-25
CEP1B20-25L
CEP1B20-25Z
CEP1B20-50
CEP1B20-50-M9BAL
CEP1B20-50L
CEP1B20-75
CEP1B20-75L
CEP1B20-75L-M9BLS
CEP1B20-100
CEP1B20-100-XC22
CEP1B20-100L
CEP1B20-100L-A93L
CEP1F12-25-M9NVSDPC
CEP1F12-50
CEP1F12-50-M9BAL
CEP1F12-50L-M9BL
CEP1F12-75
CEP1F12-100-M9BLS
CEP1F20-25-A93
CEP1F20-25L-M9BAL
CEP1F20-25Z
CEP1F20-50
CEP1F20-50L-XC22
CEP1F20-75L
CEP1L12-50
CEP1L20-25
CEP1L20-50
CEP1L20-50L-M9PA
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Custom-made Specifications With/without connector Cable length
(m)
Connector type
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

12$1225$250.15 to 1.0A9332Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9BA31Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9BW31Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

12$1225$250.15 to 1.0M9N0.52Direct mount rod end tap typeNoneWith connector0.5M12-4 pin plug connector
1 Piece(s)Available

Quote

12$1225$250.15 to 1.0A9332Direct mount rod end tap typeNoneWithout connector3-
1 Piece(s)Available

Quote

--0.15 to 1.0M9BW32Direct mount rod end tap typeNoneWithout connector3-
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9B32Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9BW0.52Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

12$1250$500.15 to 1.0M9NV0.52Direct mount rod end tap typeNoneWith connector0.5M12-4 pin plug connector
1 Piece(s)Available

Quote

--0.15 to 1.0M9P0.53Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

12$1250$500.15 to 1.0M9P0.51Direct mount rod end tap typeNoneWith connector0.5M12-4 pin plug connector
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.15 to 1.0A9332Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

12$1250$500.15 to 1.0M9BA31Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.15 to 1.0M9N0.52Direct mount rod end tap typeNoneWith connector0.5M12-4 pin plug connector
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.15 to 1.0M9BW0.52Direct mount rod end tap typeNoneWith connector0.5M12-4 pin plug connector
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

12$12100$1000.15 to 1.0M9BA52Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWithout connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

20$2050$500.1 to 1.0M9BA32Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

20$2050$500.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

20$2075$750.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.1 to 1.0M9B31Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

20$20100$1000.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector0.5-
1 Piece(s)Available

Quote

20$20100$1000.1 to 1.0Without auto switch--Direct mount rod end tap typeFluororubber sealWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.1 to 1.0A9332Direct mount rod end tap typeNoneWith connector3-
1 Piece(s)Available

Quote

12$1225$250.15 to 1.0M9NV0.52Rod-end flange typeNoneWith connector0.5M12-4 pin plug connector
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--Rod-end flange typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9BA32Rod-end flange typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9B32Rod-end flange typeNoneWith connector3-
1 Piece(s)Available

3 Days

--0.15 to 1.0Without auto switch--Rod-end flange typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.15 to 1.0M9B31Rod-end flange typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0A930.52Rod-end flange typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0M9BA32Rod-end flange typeNoneWith connector3-
1 Piece(s)Available

Quote

20$2025$250.1 to 1.0Without auto switch--Rod-end flange typeNoneWithout connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Rod-end flange typeNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Rod-end flange typeFluororubber sealWith connector3-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--Rod-end flange typeNoneWith connector3-
1 Piece(s)Available

Quote

--0.15 to 1.0Without auto switch--FootNoneWith connector0.5-
1 Piece(s)Available

Quote

--0.1 to 1.0Without auto switch--FootNoneWith connector0.5-
1 Piece(s)Available

Quote

20$2050$500.1 to 1.0Without auto switch--FootNoneWith connector0.5-
1 Piece(s)Available

Quote

20$2050$500.1 to 1.0M9PA0.52FootNoneWith connector3-

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) 0 to 60::
End Locking No Valves No Specifications Built-in magnet

Additional Products in this Category

Tech Support