(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push =in joint ultra small size cylinder MKY series

Push =in joint ultra small size cylinder MKY series
  • Volume Discount

•Rod Operation Method: Single-Rod
•Main Body Shape: Block Shape
•Environment Application: Standard
•Operating Temperature (?): 0::60
•Additional Function: Standard

PDF

Part Number

Configured Part Number is shown.

Part Number
MKY-O-8X4
MKY-O-8X8
MKY-W-6X8
MKY-W-8X8
MKY-W-10X5
MKY-W-10X10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Operation Method Cylinder I.D: D
(φ)
Stroke: L
(mm)
1 Piece(s)Available

17 Days or more

10Single Acting (Extruded)84
1 Piece(s)Available

14 Days or more

10Single Acting (Extruded)88
1 Piece(s)Available

15 Days or more

10Double Acting68
1 Piece(s)Available

15 Days or more

10Double Acting88
1 Piece(s)Available

15 Days or more

10Double Acting105
1 Piece(s)Available

15 Days or more

10Double Acting1010
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCylinder Operation Method Cylinder I.D: D
(φ)
Stroke: L
(mm)

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Block shape Additional Function Standard
Environment, Applications Standard Operating Temperature(℃) 0::60 End Locking No
Valves No Operating Pressure(MPa) 0.2::0.6

Additional Products in this Category

Tech Support