(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Small Stainless Steel Draw Latch, C-1018
Takigen
•Overall width (mm): 30
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 49
•Full Length (mm): 54
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Fastener with Key Hole C-1012
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Draw Latches
For complete product overview and details on Snap Locks see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
MISUMI
Excels in appearance as covered. Also effective to prevent foreign objects pinched in.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel gate fastener, C-1855
Takigen
•Overall width (mm): 45
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Latch C-1327
Takigen
•Overall width (mm): 30
•Material: Stainless Steel Plate (SUS316)
•Surface Finish: Barrel Grinding
•Full Length (mm): 50
•Product Code: 21814
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Auto-Lock, Snap Fastener C-1240
Takigen
•Locking Mechanism: Presence
•Material: Cold rolled stainless steel plate
•Surface Finish: Gloss barrel polishing
•Hole Locking: Available
Days to Ship: | 8 Days or more |
---|
Stainless Steel Super Clamp Type 1 C-1137
Takigen
•Overall width (mm): 48
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 196
•Full Length (mm): 107
Days to Ship: | 8 Days or more |
---|
Stainless Steel Super Clamp Type 3 C-1139
Takigen
•Overall width (mm): 48
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 294
Days to Ship: | 8 Days or more |
---|
Stainless Steel Spring Catch C-1539
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Snap Lock C-1145
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 39
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Fastener C-1146
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Fastener C-1147
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 29
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Spring Snap Lock C-1148
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Spring Snap Lock C-1149
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 12 Days or more |
---|
Stainless Steel, Spring Snap Lock C-1150
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Semi-Snap Lock C-1023
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel Turning Catch Clip C-1263
Takigen
•Overall width (mm): 28.6
•Tension Load (n): 161
•Full Length (mm): 43.5
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Hook Lock C-1075
Takigen
•Overall width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 31.4
•Product Code: 21289
Days to Ship: | Same day |
---|
Show Stock Products
Stainless Steel Lever Fastener C-1506
Takigen
•Main Body Overall Length (mm): 107
•Main Body Width (mm): 35
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 294
Days to Ship: | 8 Days or more |
---|
Stainless Steel, One-Touch, Fastener C-1017
Takigen
•Overall width (mm): 36
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Turning Fastener C-1238-13
Takigen
•Overall width (mm): 70
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 117
•Product Code: 22818
Days to Ship: | 8 Days or more |
---|
Stainless Steel Turning Fastener C-1238-4
Takigen
•Overall width (mm): 38
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 196
•Full Length (mm): 60
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Square Snap Fastener C-1084
Takigen
•Overall width (mm): 28.5
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 49
•Full Length (mm): 38
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Installed Snap Fastener C-1173
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Hard Turn Catch Clip C-1119
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Side Lock Fastener with Keyhole C-1321
Takigen
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Fastener with Key Hole C-1144
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel Hatch Clip with Key Hole C-1297
Takigen
•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel Key Hole Fastener C-1228
Takigen
•Overall width (mm): 60
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392
•Full Length (mm): 120
Days to Ship: | 8 Days or more |
---|
Stainless Steel Snap Fastener with Main Lock C-1142-1
Takigen
•Main Body Overall Length (mm): 56
•Main Body Width (mm): 36
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Mounting Method: Flat Mount
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Snap Fastener with Lock C-1013
Takigen
•Overall width (mm): 46
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 72
•Product Code: 21460
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Square Snap Fastener with Lock C-1083
Takigen
•Overall width (mm): 28
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 49
•Full Length (mm): 45
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Large-Sized. 3-Point Snap Lock C-1445
Takigen
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 294
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Small Snap Fastener C-1129
Takigen
•Overall width (mm): 22
•Main Body Overall Length (mm): 33
•Main Body Width (mm): 15
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Large, Catch Clip C-1367-A
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 882
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Large-Sized. Snap Lock C-1143
Takigen
Material: Cold rolled stainless steel plate
Surface Finish: Hair line finish
For complete product overview and details on Stainless Steel. Large-Sized. Snap Lock C-1143 see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel Large-Sized Snap Fastener C-1143N
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Buffing
Days to Ship: | 8 Days or more |
---|
Stainless Steel Fastener Latch C-1240-T
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Draw Latch, Lateral Deviation Preventing, Made of Stainless Steel【2-4 Pieces Per Package】
Trusco Nakayama
•Material: Cold rolled steel plate (SPCC)
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| ||||||||||||||||||||||||||||||||||||||||
Brand | Takigen | Takigen | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Trusco Nakayama |
Product Series | Draw Latch, Lateral Deviation Preventing, Made of Stainless Steel【2-4 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Specifications |
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy