(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Draw Latch, Lateral Deviation Preventing, Made of Stainless Steel【2-4 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
P16
P17
P18
P19
P39
P46
P49
P-48
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Main Unit Mounting Hole Diameter
(mm)
Receiving Hole Diameter
(mm)
Main Body Length
(mm)
Main Body Width
(mm)
Receiver Length
(mm)
Surface Finish Qty. / Pack
(piece)
JAN code Ordering Code Mass
(g)

2 Pieces Per Package

1 Pack(s)Available

Same day

Stock

4.2442.544.522.5Chrome Plating24989999087093232-9247120

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

2.62.63535.520Nickel Plating44989999087055232-9166120

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

3.53.5403514Nickel Plating44989999087086232-9239130

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.33.337.13418.4Chrome Plating44989999087062232-9191120

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.33.222.23014Chrome Plating44989999086980232-861590

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

3.43.43330.416.3Nickel Plating44989999086959232-845380

4 Pieces Per Package

1 Pack(s)Available

9 Days or more

3.53.537.334.522Chrome Plating44989999087079232-9204180

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.93.9403520Nickel Plating44989999086973232-8577180

Loading...

  1. 1

Basic Information

Material Cold rolled steel plate (SPCC)

Additional Products in this Category

Tech Support