(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Latch C-1327

Stainless Steel Flush Latch C-1327
  • Volume Discount

•Overall width (mm): 30
•Material: Stainless Steel Plate (SUS316)
•Surface Finish: Barrel Grinding
•Full Length (mm): 50
•Product Code: 21814

PDF

Part Number

Configured Part Number is shown.

C-1327-3

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Full Length(mm)50Overall width(mm)30
MaterialStainless Steel Plate (SUS316)Surface FinishBarrel Grinding
Product Code21814RoHS10
Part Number
C-1327-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Full Length(mm) 50 Overall width(mm) 30 Material Stainless Steel Plate (SUS316)
Surface Finish Barrel Grinding Product Code 21814

Please check the type/dimensions/specifications of the part C-1327-3 in the Stainless Steel Flush Latch C-1327 series.

Additional Products in this Category

Tech Support