(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Turning Catch Clip C-1263

Stainless Steel Turning Catch Clip C-1263
  • Volume Discount

•Overall width (mm): 28.6
•Tension Load (n): 161
•Full Length (mm): 43.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1263
C-1263-K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tension Load
(N)
Full Length
(mm)
Overall width
(mm)
Material Surface Finish Product Code
1 Piece(s)Available

8 Days or more

10Main Body16143.528.6Cold rolled stainless steel plateBarrel Grinding21291
1 Piece(s)Available

8 Days or more

-Key---Cold Rolled Steel PlateNickel plating21292

Loading...

  1. 1

Additional Products in this Category

Tech Support