(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Locks - Covered

Snap Locks - Covered

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Excels in appearance as covered. Also effective to prevent foreign objects pinched in.

  • inCAD Components
Covered Snap Locks:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
304 Stainless SteelTumble Polish

Specifications

Part Number
PKCS2
[ ! ]*Pull force is the reference value for 1mm pull distance.
Part Number*Pull Force
N(kgf)
Mass
(g)
TypeNo.
PKCS112(1.2)25
269(7)53
381(8.3)115
Part Number
PKCS1
PKCS2
PKCS3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1069
1 Piece(s)Available

Same day

Stock

1081

Loading...

  1. 1
 

Basic Information

Types Covered Draw Latches

Additional Products in this Category

Complementary Products

Tech Support