(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Square Snap Fastener with Lock C-1083

Stainless Steel, Square Snap Fastener with Lock C-1083
  • Volume Discount

•Overall width (mm): 28
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 49
•Full Length (mm): 45

PDF

Part Number

Configured Part Number is shown.

C-1083

 
Part Number
C-1083
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 49 Full Length(mm) 45 Overall width(mm) 28
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 22245

Please check the type/dimensions/specifications of the part C-1083 in the Stainless Steel, Square Snap Fastener with Lock C-1083 series.

Additional Products in this Category

Tech Support