(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Large-Sized. 3-Point Snap Lock C-1445

Stainless Steel. Large-Sized. 3-Point Snap Lock C-1445
  • Volume Discount

•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1445-1
C-1445-2
C-1445-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

-1035022248
1 Piece(s)Available

8 Days or more

-904622037
1 Piece(s)Available

8 Days or more

1064.53422968

Loading...

  1. 1

Basic Information

Tension Load(N) 294 Material Stainless Steel Plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support