(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Spring Catch C-1539

Stainless Steel Spring Catch C-1539
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

Part Number
C-1539-2
C-1539-3
C-1539-3-L
C-1539-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Special Mechanism Product Code
1 Piece(s)Available

8 Days or more

102167543No22041
1 Piece(s)Available

8 Days or more

101375533No22217
1 Piece(s)Available

8 Days or more

-1375533Lock23546
1 Piece(s)Available

8 Days or more

10984527No22218
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTension Load
(N)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Special Mechanism Product Code

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support