(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Snap Hook Lock C-1075

Stainless Steel Snap Hook Lock C-1075
  • Volume Discount

•Overall width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 31.4
•Product Code: 21289

PDF

Part Number

Configured Part Number is shown.

C-1075

 
Part Number
C-1075
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Full Length(mm) 31.4 Overall width(mm) 18 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding Product Code 21289

Please check the type/dimensions/specifications of the part C-1075 in the Stainless Steel Snap Hook Lock C-1075 series.

Additional Products in this Category

Tech Support