(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Fastener Latch C-1240-T

Stainless Steel Fastener Latch C-1240-T
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1240-T-1
C-1240-T-2
C-1240-T-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tension Load
(N)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

22026.523981
1 Piece(s)Available

8 Days or more

1102524223
1 Piece(s)Available

8 Days or more

10020.524224

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support