(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Technical Information【POST MOUNTS】
Days to Ship |
|
---|
Support Assembly - Solid Shaft, Compact Flange Base.
MISUMI
Stand Set for Space Saving Mounting.
Days to Ship: | 10 Days or more |
---|
MISUMI
•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Post Supports - Compact Flange, Side Clamp.
MISUMI
•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Compact Flanged
Days to Ship: | 8 Days or more |
---|
Post Supports - With Pilot, Compact Flange, Rear Clamp.
MISUMI
New: D=35, 40, 45 and 50 are added. [July 2023]
Can be fastened from the back side.
Days to Ship: | 8 Days or more |
---|
Post Supports - Cylindrical, Compact, Threaded.
MISUMI
New: Aluminum and stainless steel options are added. [July 2023]
Non-flanged Compact Brackets for Stands.
Days to Ship: | 8 Days or more |
---|
Post Support - Square or Compact Flange, Cast.
MISUMI
Space Saving and Low Cost Stand Bracket.
Days to Ship: | Same day or more |
---|
Show Stock Products
Support Assembly - Hollow Shaft, Compact Flange Base, with Slotted Holes.
MISUMI
Space Saving and Fine-Tunable Stand Set.
Days to Ship: | 10 Days or more |
---|
Post Supports - Compact Side Mount.
MISUMI
•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type
Days to Ship: | 8 Days or more |
---|
Post Supports - Square, Square Hole.
MISUMI
New: D=30, 35, 40 and 50 are added. [July 2023]
By using in sets with square pipes and strut clamps, rotation during setup changes can be prevented.
Days to Ship: | 8 Days or more |
---|
Support Assembly - Hollow Shaft, Compact Flange Base.
MISUMI
Stand Set for Space Saving Mounting.
Days to Ship: | 10 Days or more |
---|
Support Assembly - Solid Shaft, Compact Flange Base, with Slotted Holes.
MISUMI
Space Saving and Fine-Tunable Stand Set.
Days to Ship: | 10 Days or more |
---|
Support Assembly - Solid shaft, square flanged base, cast iron.
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
Days to Ship: | 10 Days or more |
---|
Post Bases - With Compact Flange, with Fixing Screws.
MISUMI
Stand Set for Space Saving Mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Support Assembly - Solid Shaft, Round Flange Base.
MISUMI
Stand Set of Low Cost and Standard Shape.
Days to Ship: | 10 Days or more |
---|
Support Assembly - Hollow Shaft, Round Flange Base.
MISUMI
Stand Set of Low Cost and Standard Shape.
Days to Ship: | 10 Days or more |
---|
Post Bases - Round Flange, Cast Iron, Economical.
MISUMI
Stand Set of Low Cost and Standard Shape.
Days to Ship: | 8 Days or more |
---|
Support Assembly - Hollow shaft, square flanged base, with slotted holes.
MISUMI
Stand Set. Fine-Tunable Stand Stay.
Days to Ship: | 10 Days or more |
---|
Post Bases - Square flange, cast iron, with slotted holes.
MISUMI
Stand Set. Fine-Tunable Stand Stay.
Days to Ship: | 8 Days or more |
---|
Post Bases - Compact, horizontal mounting, aluminum.
Miyoshi Pijon
•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Wall Mount
•Bracket Material: Aluminum
•Bracket Surface Treatment: Clear Anodize
Days to Ship: | 8 Days or more |
---|
MISUMI
•Separate/Set Item: Single Item
•Post Shape: Round
•Post Type: Hollow
Days to Ship: | 10 Days or more |
---|
Post Supports - Side Mount, Cast.
MISUMI
•Separate/Set Item: Single Item
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type
Days to Ship: | Same day or more |
---|
Show Stock Products
Post Support - Square Block, with internal threading.
MISUMI
New: Aluminum and stainless steel material options are added. [July 2023]
Square Shape ensures Firm Mounting.
Days to Ship: | Same day or more |
---|
Show Stock Products
Post Supports - Square, Inverted Type.
MISUMI
Standard Type Bolt with L/R Reversed.
Days to Ship: | 10 Days or more |
---|
Post Supports - Square, Compact.
MISUMI
Smaller Mounting Area by an average of 28% than Standard Type.
Days to Ship: | 8 Days or more |
---|
Post Supports - Side Mount, with internal threading.
MISUMI
Stand-up Brackets which can be mounted easily on transfer lines. Installation footprint is reduced by an average 52% compared to the conventional products.
Days to Ship: | 8 Days or more |
---|
Post Supports - Square Hole, Compact, Side Mount.
MISUMI
By using in sets with square pipes and strut clamps, rotation during setup changes can be prevented.
Days to Ship: | 8 Days or more |
---|
Device Supports - Round Base and Shaft Assembly (Inches).
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
Days to Ship: | 10 Days or more |
---|
Device Supports - Square Base and Shaft Assembly (Inches).
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
Days to Ship: | 10 Days or more |
---|
Device Supports - Base and Shaft Assembly, Side Mount (Inches).
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
Days to Ship: | 10 Days or more |
---|
Device Supports - Round Base and Shaft Assembly, Compact Type (Inches).
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: 1045 Carbon Steel
•Bracket Surface Treatment: Electroless Nickel Plating
Days to Ship: | 10 Days or more |
---|
Round Base - For posts, cast iron, (Inches).
MISUMI
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
•Post Fixing Method: Set Screw
Days to Ship: | 16 Days or more |
---|
Square Base - For posts, cast iron, (Inches).
MISUMI
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
•Post Fixing Method: Set Screw
Days to Ship: | 16 Days or more |
---|
Side Mount Base - For posts, cast iron, (Inches).
MISUMI
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
•Post Fixing Method: Set Screw
Days to Ship: | 16 Days or more |
---|
Compact Round Base - For posts, cast iron, (Inches).
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: 1045 Carbon Steel
•Bracket Surface Treatment: Electroless Nickel Plating
Days to Ship: | 5 Days |
---|
Post Supports - Square Flange, Compact, (Inches).
MISUMI
•Mounting Hole Shape: Round
•Bracket Material: 1018 Carbon Steel
•Post Fixing Method: Split Clamp
Days to Ship: | 5 Days |
---|
Post Support - Square Flange, Side Mount, (Inches).
MISUMI
•Mounting Hole Shape: Round
•Bracket Material: 1018 Carbon Steel
•Post Fixing Method: Split Clamp
Days to Ship: | 5 Days |
---|
Post Supports - Side Mount, with slotted installation holes, (Inches).
MISUMI
•Separate/Set Item: Single Item
•Mounting Hole Shape: Slotted Hole
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type
Days to Ship: | 8 Days or more |
---|
Post Bases - With Compact Flange, with Fixing Screws, Slotted Holes.
MISUMI
Space Saving and Fine-Tunable Stand Set.
Days to Ship: | 8 Days or more |
---|
Support Assembly - Hollow shaft, square flanged base, cast iron.
MISUMI
•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
Days to Ship: | 10 Days or more |
---|
Post Bases - Square flange, cast iron, with fixing screw.
MISUMI
•Separate/Set Item: Single Item
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
Days to Ship: | 8 Days or more |
---|
Support Assembly - Solid shaft, square flanged base, with slotted holes.
MISUMI
Stand Set. Fine-Tunable Stand Stay.
Days to Ship: | 10 Days or more |
---|
Support Assembly - Solid shaft, with square flange, side-mount.
MISUMI
Smaller Mounting Area by an avarage of 36% than Side Mounting Type.
Days to Ship: | 10 Days or more |
---|
Support Assembly - Hollow shaft, with square flange, side-mount.
MISUMI
Smaller Mounting Area by an avarage of 36% than Side Mounting Type.
Days to Ship: | 10 Days or more |
---|
Post Bases - Square flange, cast iron, side-mount.
MISUMI
Smaller Mounting Area by an avarage of 36% than Side Mounting Type.
Days to Ship: | 8 Days or more |
---|
Support Assembly - Solid shaft, square flange with guide, side-mount.
MISUMI
Suitable for Side Mounting on Carrier Line.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Separate/Set Item |
Bracket Mounting Position |
Bracket Shape |
Post Shape |
Post Type |
Post Hole Dia. D(mm) |
Post Hole Dia. D(inch) |
Bracket Material |
Bracket Surface Treatment |
Post Fixing Method |
Post Material |
Post Surface Treatment |
Post Thermal Treatment |
Mounting Hole Shape |
Post Fixing Accessories |
Dowel Hole |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Pijon | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Support Assembly - Hollow Shaft, Compact Flange Base, with Slotted Holes. | Support Assembly - Solid Shaft, Compact Flange Base, with Slotted Holes. | Support Assembly - Solid shaft, square flanged base, cast iron. | Support Assembly - Hollow shaft, square flanged base, with slotted holes. | Device Supports - Base and Shaft Assembly, Side Mount (Inches). | Device Supports - Round Base and Shaft Assembly, Compact Type (Inches). | Post Supports - Side Mount, with slotted installation holes, (Inches). | Post Bases - With Compact Flange, with Fixing Screws, Slotted Holes. | Support Assembly - Hollow shaft, square flanged base, cast iron. | Support Assembly - Solid shaft, square flanged base, with slotted holes. | Support Assembly - Solid shaft, with square flange, side-mount. | Support Assembly - Hollow shaft, with square flange, side-mount. | Support Assembly - Solid shaft, square flange with guide, side-mount. | ||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 16 Days or more | 16 Days or more | 16 Days or more | 5 Days | 5 Days | 5 Days | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Separate/Set Item | Set | Single Item | Single Item | Single Item | Single Item | Single Item | Set | Single Item | Single Item | Set | Set | Set | Single Item | Set | Set | Single Item | Set | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Set | Set | Set | Set | - | - | - | - | - | - | Single Item | Single Item | Set | Single Item | Set | Set | Set | Single Item | Set |
Bracket Mounting Position | Horizontal Mount | Wall Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Wall Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Wall Mount | - | Wall Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Wall Mount | Wall Mount | - | - | - | - | - | - | - | - | - | - | Wall Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Horizontal Mount | Wall Mount | Wall Mount | Wall Mount | Wall Mount |
Bracket Shape | Compact Flanged | Square Type | Compact Flanged | Compact Flanged / Compact Flanged, Pilot | Cylindrical | Square Flanged / Compact Flanged | Compact Flanged | Square Type | Square Type | Compact Flanged | Compact Flanged | Square Flanged | Compact Flanged | Round Flanged | Round Flanged | Round Flanged | Square Flanged | Square Flanged | - | - | Square Type | Square Type | Square Type | Square Type | Square Type | Square Type | - | - | - | - | - | - | - | - | - | - | Square Type | Compact Flanged | Square Flanged | Square Flanged | Square Flanged | Square Flanged | Square Flanged | Square Flanged | Square Flanged |
Post Shape | Round | Round | Round | Round | Round | Round | Round | Round | Square | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Square | Round | Round | Round | Round | - | - | - | - | - | - | Round | Round | Round | Round | Round | Round | Round | Round | Round |
Post Type | Solid | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Hollow | Not Provided | Not Provided | Hollow | Solid | Solid | Not Provided | Solid | Hollow | Not Provided | Hollow | Not Provided | Not Provided | Hollow | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Solid / Hollow | Solid / Hollow | Solid / Hollow | Solid / Hollow | - | - | - | - | - | - | Not Provided | Not Provided | Hollow | Not Provided | Solid | Solid | Hollow | Not Provided | Solid |
Post Hole Dia. D(mm) | 6 ~ 30 | 10 ~ 50 | 10 ~ 50 | 6 ~ 30 | 10 ~ 50 | 10 ~ 50 | 10 ~ 30 | 20 ~ 50 | 10 ~ 25 | 10 ~ 30 | 6 ~ 30 | 10 ~ 50 | 6 ~ 30 | 10 ~ 50 | 10 ~ 50 | 10 ~ 50 | 10 ~ 50 | 10 ~ 50 | 3 ~ 35 | - | 20 ~ 50 | 10 ~ 50 | 10 ~ 50 | 10 ~ 30 | 10 ~ 30 | 10 ~ 25 | - | - | - | - | - | - | - | - | - | - | 20 ~ 50 | 6 ~ 30 | 10 ~ 50 | 10 ~ 50 | 10 ~ 50 | 10 ~ 40 | 10 ~ 50 | 10 ~ 50 | 10 ~ 50 |
Post Hole Dia. D(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | - | - | - | - | - | - | - | - | - |
Bracket Material | Steel / Stainless Steel | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel | Steel | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel | Steel / Stainless Steel | Cast Iron | Steel / Stainless Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Aluminum | - | Cast Iron | Steel / Stainless Steel | Steel | Steel | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Cast Iron | Cast Iron | Cast Iron | Steel | Cast Iron | Cast Iron | Cast Iron | Steel | Steel | Steel | Steel / Stainless Steel / Aluminum | Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron |
Bracket Surface Treatment | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Chrome Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Anodize / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Electroless Nickel Plating / Black Chrome Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Anodize / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Anodize / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Chrome Plating | Not Provided / Electroless Nickel Plating / Black Chrome Plating | Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Chrome Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Clear Anodize | - | Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Anodize / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Black Anodize / Clear Anodize | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Electroless Nickel Plating | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating / Clear Anodize | Electroless Nickel Plating / Black Chrome Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating | Black Oxide Coating / Electroless Nickel Plating |
Post Fixing Method | Set Screw | Split Clamp | Split Clamp | Reversed Fastening | Split Clamp | Split Clamp | Set Screw | Split Clamp | Split Clamp | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Split Clamp | - | Split Clamp | Split Clamp | Split Clamp | Split Clamp | Split Clamp | Split Clamp | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Split Clamp | Split Clamp | Split Clamp | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw | Set Screw |
Post Material | Steel / Stainless Steel | - | - | - | - | - | Steel | - | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel / Stainless Steel | Steel / Stainless Steel | - | Steel / Stainless Steel | - | - | - | - | - | - | - | - | - | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | - | - | - | - | - | - | - | - | Steel / Stainless Steel | - | Steel / Stainless Steel | Steel | Steel | - | Steel / Stainless Steel |
Post Surface Treatment | Not Provided / Black Oxide Coating / Electroless Nickel Plating | - | - | - | - | - | Electroless Nickel Plating | - | - | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | Not Provided / Black Oxide Coating / Electroless Nickel Plating | - | Not Provided / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | - | Not Provided / Electroless Nickel Plating | - | - | - | - | - | - | - | - | - | Not Provided / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Not Provided / Black Oxide Coating / Electroless Nickel Plating | - | Not Provided / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | Not Provided / Electroless Nickel Plating | - | Not Provided / Electroless Nickel Plating |
Post Thermal Treatment | Not Provided / Induction Hardened | - | - | - | - | - | Not Provided | - | - | Not Provided / Induction Hardened | Not Provided / Induction Hardened | Not Provided / Induction Hardened | - | Not Provided / Induction Hardened | Not Provided / Induction Hardened | - | Not Provided / Induction Hardened | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Not Provided / Induction Hardened | - | Not Provided / Induction Hardened | Not Provided / Induction Hardened | Not Provided / Induction Hardened | - | Not Provided / Induction Hardened |
Mounting Hole Shape | Round | Round | Round | Round | Round / Counterbored / Taps | Round | Slotted Hole | Round | Round | Round | Slotted Hole | Counterbored | Round | Counterbored | Counterbored | Counterbored | Slotted Hole | Slotted Hole | Round | - | Counterbored | Counterbored / Taps | Counterbored / Taps | Counterbored / Taps | Taps | Round | Counterbored | Counterbored | Counterbored | Round | Counterbored | Counterbored | Counterbored | Round | Round | Round | Slotted Hole | Slotted Hole | Counterbored | Counterbored | Slotted Hole | Taps | Taps | Taps | Counterbored |
Post Fixing Accessories | Hex Socket Set Screw | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Not Provided | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Set Screw | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | - | - | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Head Cap Screws | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | - | - | Hex Socket Head Cap Screws | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw | Hex Socket Set Screw |
Dowel Hole | Not Provided | Not Provided / Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Provided | Not Provided | Not Provided / Provided | Not Provided | Not Provided / Provided | Not Provided | Not Provided | - | - | Not Provided / Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | - | - | - | - | - | - | - | - | Not Provided | Not Provided | Not Provided / Provided | Not Provided / Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy