(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Mount Base - For posts, cast iron, (Inches).

Side Mount Base - For posts, cast iron, (Inches).
  • Volume Discount

•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide
•Post Fixing Method: Set Screw

  • INCH

Part Number

Configured Part Number is shown.

·Brackets for Device Stands - Side Mounting (INCH):Related Image

Specifications

Brackets for Device Stands - Side Mounting (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SSTF0.38
U-SSTF0.50
U-SSTF0.63
U-SSTF0.75
U-SSTF1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Dia. D
(inch)
1 Piece(s)Available

16 Days or more

3/8
1 Piece(s)Available

16 Days or more

1/2
1 Piece(s)Available

16 Days or more

5/8
1 Piece(s)Available

16 Days or more

3/4
1 Piece(s)Available

16 Days or more

1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Dia. D
(inch)

Loading...

  1. 1

Basic Information

Bracket Material Cast Iron Class No.35 Bracket Surface Treatment Black Oxide Post Fixing Method Set Screw
Post Surface Treatment Not Provided Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screw

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.