(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Support Assembly - Solid shaft, square flanged base, cast iron.

Support Assembly - Solid shaft, square flanged base, cast iron.

•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged

  • inCAD Components
Device Stands - Square Flanged:Related Image
・Materials
■Sets (Posts + Brackets)
TypePostBracketAccessories
Square FlangedSquare Flanged, Slotted HolesMaterial HardnessSurface TreatmentMaterialSurface Treatment
ASTNASPN1045 Carbon Steel Equivalent
Induction Hardened
-Cast Iron Class No.35Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
MASTNMASPN1045 Carbon Steel EquivalentElectroless Nickel Plating
KASTNKASPNBlack Oxide
SASTNSASPN304 Stainless Steel-
ASTNM-1045 Carbon Steel Equivalent
Induction Hardened
Electroless Nickel PlatingCast Iron Class No.35Electroless Nickel Plating
MASTNM1045 Carbon Steel Equivalent
SASTNM304 Stainless Steel-
* Case Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating and black oxide at ends and grooves of posts.
* For Hex Socket Head Cap Screws, a black oxide bracket matches a black oxide screw, and an electroless nickel plating bracket matches a trivalent chromate screw.
* Dowel Hole Type includes dowel pins.
 

Specifications

Part Number-L
ASTN40-400
Part NumberL
1mm Increment
ABFGD1HTKJMBracket with Dowel HolesAccessories
Hex Socket Head Cap Screws
TypeDg6PH7 Included Dowel Pin
(2 pcs.) Tolerance m6
Tolerance
Set10-0.005
-0.014
50~25056304014263512184.511M4---M4-20x4 pcs.
(Solid)
ASTN
MASTN
KASTN
SASTN

ASTNM
MASTNM
SASTNM

(Rods with Dowel Holes)
ASPN
MASPN
KASPN
SASPN
12-0.006
-0.017
50~30062364418283512185.513M4---M5-20x4 pcs.
15-0.006
-0.017
75~35070405020314012206.615M5---M6-25x4 pcs.
20-0.007
-0.020
75~40080506030404512256.615M56+0.012
0
MSTM6-20M6-25x4 pcs.
25-0.007
-0.020
75~45010060753645501230918M68+0.015
0
MSTM8-20M8-25x4 pcs.
30-0.007
-0.020
100~45010660803650601230918M68+0.015
0
MSTM8-20M8-25x4 pcs.
35-0.009
-0.025
125~500118809040557015401120M810+0.015
0
MSTM10-30M10-35x4 pcs.
40-0.009
-0.025
150~500125809540608015401120M810+0.015
0
MSTM10-30M10-35x4 pcs.
50-0.009
-0.025
200~600140100106507010015501424M1010+0.015
0
MSTM10-30M12-35x4 pcs.
[ ! ]Bracket ASPF with Dowel Holes is available from D20.

Alterations

Device Stands - Square Flanged:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ASPN20-[75-400/1]
ASPN25-[75-450/1]
ASPN30-[100-450/1]
ASPN35-[125-500/1]
ASPN40-[150-500/1]
ASPN50-[200-600/1]
ASTN10-[50-250/1]
ASTN12-[50-300/1]
ASTN15-[75-350/1]
ASTN20-[75-400/1]
ASTN25-[75-450/1]
ASTN30-[100-450/1]
ASTN35-[125-500/1]
ASTN40-[150-500/1]
ASTN50-[200-600/1]
ASTNM10-[50-250/1]
ASTNM12-[50-300/1]
ASTNM15-[75-350/1]
ASTNM20-[75-400/1]
ASTNM25-[75-450/1]
ASTNM30-[100-450/1]
ASTNM35-[125-500/1]
ASTNM40-[150-500/1]
ASTNM50-[200-600/1]
KASPN20-[75-400/1]
KASPN25-[75-450/1]
KASPN30-[100-450/1]
KASPN35-[125-500/1]
KASPN40-[150-500/1]
KASPN50-[200-600/1]
KASTN10-[50-250/1]
KASTN12-[50-300/1]
KASTN15-[75-350/1]
KASTN20-[75-400/1]
KASTN25-[75-450/1]
KASTN30-[100-450/1]
KASTN35-[125-500/1]
KASTN40-[150-500/1]
KASTN50-[200-600/1]
MASPN20-[75-400/1]
MASPN25-[75-450/1]
MASPN30-[100-450/1]
MASPN35-[125-500/1]
MASPN40-[150-500/1]
MASPN50-[200-600/1]
MASTN10-[50-250/1]
MASTN12-[50-300/1]
MASTN15-[75-350/1]
MASTN20-[75-400/1]
MASTN25-[75-450/1]
MASTN30-[100-450/1]
MASTN35-[125-500/1]
MASTN40-[150-500/1]
MASTN50-[200-600/1]
MASTNM10-[50-250/1]
MASTNM12-[50-300/1]
MASTNM15-[75-350/1]
MASTNM20-[75-400/1]
MASTNM25-[75-450/1]
MASTNM30-[100-450/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment Dowel Hole L
(mm)
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedProvided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedProvided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedProvided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedProvided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedProvided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedProvided200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction HardenedNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedProvided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedProvided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedProvided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedProvided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedProvided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedProvided200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot ProvidedNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedProvided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedProvided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedProvided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedProvided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedProvided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedProvided200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedNot Provided100 ~ 450

Loading...

 

Basic Information

Separate/Set Item Set Mounting Direction Horizontal Mount Bracket Shape Square Flanged
Post Shape Round Post Type Solid Bracket Material Cast Iron Class No.35
Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screw
Sale Type Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.