(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Support - Square or Compact Flange, Cast.

Post Support - Square or Compact Flange, Cast.
  • On Sale Till 14/06/2024
  • Volume Discount
  • Degreasing

Space Saving and Low Cost Stand Bracket.

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Compact FlangedSquare Flanged
TLSBKLSB1045 Carbon SteelBlack OxideHex Socket Head Cap Screw
TLSMKLSMElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
TLSSKLSS304 Stainless Steel-
*Hex socket head cap screws are included with D10-15 (1 pc.) and D20-50 (2 pcs.).

Specifications

Part Number
TLSB20
Part NumberABLTD1FGbCSHYdd1MAhfeWKP
TypeDH7
(Compact Flanged)
TLSB
TLSM
TLSS
(Square Flanged)
KLSB
KLSM
KLSS
10+ 0.015
0
452835102630184.529-9.534.58M422151423536
12+ 0.018
0
5032303422-10.53.5163840
15583839123538265.532-12.545.59.5M52417194446
20+ 0.021
0
644250124042306.633.810.5 146.55.59.5M527252425052
25805060485435941.5121786.611M63428296264
30906070155858454715218914M83834346874
35+ 0.025
0
1006680156466481155162311.5914M844394137682
4010672907070546417265340468088
5012588110188580681477.5 21.0 32121117.5M1065485894105
[ ! ]For the available sizes, refer to the price list.
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]Recommended tolerances of fitting shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KLSB10
KLSB12
KLSB20
KLSB25
KLSB30
KLSB50
KLSM10
KLSM12
KLSM20
KLSM25
KLSM40
KLSS12
KLSS15
KLSS20
KLSS25
KLSS30
TLSB10
TLSB12
TLSB15
TLSB20
TLSB25
TLSB30
TLSB35
TLSB40
TLSB50
TLSM10
TLSM12
TLSM15
TLSM20
TLSM25
TLSM30
TLSM35
TLSM40
TLSM50
TLSS10
TLSS12
TLSS15
TLSS20
TLSS25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBracket Shape Post Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment
1 Piece(s)Available

8 Days or more

10Square Flanged10[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Square Flanged12[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Square Flanged20[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Square Flanged25[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Square Flanged30[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Square Flanged50[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Square Flanged10[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Square Flanged12[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Square Flanged20[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Square Flanged25[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Square Flanged40[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Square Flanged12304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Square Flanged15304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Square Flanged20304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Square Flanged25304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Square Flanged30304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Compact Flanged10[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged12[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged15[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged20[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged25[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged30[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged35[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged40[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged50[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

8 Days or more

10Compact Flanged10[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged12[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged15[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

Same day

Stock

10Compact Flanged20[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged25[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

Same day

Stock

10Compact Flanged30[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged35[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

Same day

Stock

10Compact Flanged40[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged50[Steel] 1045 Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

10Compact Flanged10304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Compact Flanged12304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Compact Flanged15304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Compact Flanged20304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10Compact Flanged25304 Stainless SteelNot Provided

Loading...

  1. 1
 

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Post Shape Round
Post Type Not Provided Post Fixing Method Split Clamp Mounting Hole Shape Through Hole
Post Fixing Accessories Hex Socket Head Cap Screws Dowel Hole Not Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.