(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Device Supports - Base and Shaft Assembly, Side Mount (Inches).

Device Supports - Base and Shaft Assembly, Side Mount (Inches).

•Separate/Set Item: Set
•Mounting Hole Shape: Counterbored
•Post Fixing Accessory: Hex Socket Set Screw
•Bracket Material: Cast Iron Class No.35
•Bracket Surface Treatment: Black Oxide

  • INCH

Device Stands - Side Mounting Brackets (INCH):Related Image

Device Stands - Side Mounting Brackets (INCH):Related Image

Specifications

Device Stands - Side Mounting Brackets (INCH):Related Image

Device Stands - Side Mounting Brackets (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-MSSTA0.38-L[2-10/0.25]
U-MSSTA0.50-L[2-12/0.25]
U-MSSTA0.63-L[3-14/0.25]
U-MSSTA0.75-L[3-16/0.25]
U-MSSTA1.00-L[3-18/0.25]
U-MSSTN0.38-L[2-10/0.25]
U-MSSTN0.50-L[2-12/0.25]
U-MSSTN0.63-L[3-14/0.25]
U-MSSTN0.75-L[3-16/0.25]
U-MSSTN1.00-L[3-18/0.25]
U-SSSTA0.38-L[2-10/0.25]
U-SSSTA0.50-L[2-12/0.25]
U-SSSTA0.63-L[3-14/0.25]
U-SSSTA0.75-L[3-16/0.25]
U-SSSTA1.00-L[3-18/0.25]
U-SSSTN0.38-L[2-10/0.25]
U-SSSTN0.50-L[2-12/0.25]
U-SSSTN0.63-L[3-14/0.25]
U-SSSTN0.75-L[3-16/0.25]
U-SSSTN1.00-L[3-18/0.25]
U-SSTAA0.38-L[2-10/0.25]
U-SSTAA0.50-L[2-12/0.25]
U-SSTAA0.63-L[3-14/0.25]
U-SSTAA0.75-L[3-16/0.25]
U-SSTAA1.00-L[3-18/0.25]
U-SSTNA0.38-L[2-10/0.25]
U-SSTNA0.50-L[2-12/0.25]
U-SSTNA0.63-L[3-14/0.25]
U-SSTNA0.75-L[3-16/0.25]
U-SSTNA1.00-L[3-18/0.25]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Type Post Hole Dia. D
(inch)
Post Material Post Surface Treatment Length L
(inch)
1 Piece(s)

10 Days or more

10Tubes3/81045 Carbon Steel or EquivalentElectroless Nickel Plating2 ~ 10
1 Piece(s)

10 Days or more

-Tubes1/21045 Carbon Steel or EquivalentElectroless Nickel Plating2 ~ 12
1 Piece(s)

10 Days or more

-Tubes5/81045 Carbon Steel or EquivalentElectroless Nickel Plating3 ~ 14
1 Piece(s)

10 Days or more

-Tubes3/41045 Carbon Steel or EquivalentElectroless Nickel Plating3 ~ 16
1 Piece(s)

10 Days or more

-Tubes11045 Carbon Steel or EquivalentElectroless Nickel Plating3 ~ 18
1 Piece(s)

10 Days or more

-Solid3/81045 Carbon Steel or EquivalentElectroless Nickel Plating2 ~ 10
1 Piece(s)

10 Days or more

-Solid1/21045 Carbon Steel or EquivalentElectroless Nickel Plating2 ~ 12
1 Piece(s)

10 Days or more

-Solid5/81045 Carbon Steel or EquivalentElectroless Nickel Plating3 ~ 14
1 Piece(s)

10 Days or more

-Solid3/41045 Carbon Steel or EquivalentElectroless Nickel Plating3 ~ 16
1 Piece(s)

10 Days or more

-Solid11045 Carbon Steel or EquivalentElectroless Nickel Plating3 ~ 18
1 Piece(s)

10 Days or more

-Tubes3/8304 Stainless SteelNot Provided2 ~ 10
1 Piece(s)

10 Days or more

-Tubes1/2304 Stainless SteelNot Provided2 ~ 12
1 Piece(s)

10 Days or more

-Tubes5/8304 Stainless SteelNot Provided3 ~ 14
1 Piece(s)

10 Days or more

-Tubes3/4304 Stainless SteelNot Provided3 ~ 16
1 Piece(s)

10 Days or more

-Tubes1304 Stainless SteelNot Provided3 ~ 18
1 Piece(s)

10 Days or more

-Solid3/8304 Stainless SteelNot Provided2 ~ 10
1 Piece(s)

10 Days or more

-Solid1/2304 Stainless SteelNot Provided2 ~ 12
1 Piece(s)

10 Days or more

-Solid5/8304 Stainless SteelNot Provided3 ~ 14
1 Piece(s)

10 Days or more

-Solid3/4304 Stainless SteelNot Provided3 ~ 16
1 Piece(s)

10 Days or more

-Solid1304 Stainless SteelNot Provided3 ~ 18
1 Piece(s)

10 Days or more

-Tubes3/81045 Carbon Steel or EquivalentNot Provided2 ~ 10
1 Piece(s)

10 Days or more

-Tubes1/21045 Carbon Steel or EquivalentNot Provided2 ~ 12
1 Piece(s)

10 Days or more

-Tubes5/81045 Carbon Steel or EquivalentNot Provided3 ~ 14
1 Piece(s)

10 Days or more

-Tubes3/41045 Carbon Steel or EquivalentNot Provided3 ~ 16
1 Piece(s)

10 Days or more

-Tubes11045 Carbon Steel or EquivalentNot Provided3 ~ 18
1 Piece(s)

10 Days or more

-Solid3/81045 Carbon Steel or EquivalentNot Provided2 ~ 10
1 Piece(s)

10 Days or more

-Solid1/21045 Carbon Steel or EquivalentNot Provided2 ~ 12
1 Piece(s)

10 Days or more

-Solid5/81045 Carbon Steel or EquivalentNot Provided3 ~ 14
1 Piece(s)

10 Days or more

-Solid3/41045 Carbon Steel or EquivalentNot Provided3 ~ 16
1 Piece(s)

10 Days or more

-Solid11045 Carbon Steel or EquivalentNot Provided3 ~ 18

Loading...

  1. 1
 

Basic Information

Separate/Set Item Set Post Shape Round Bracket Material Cast Iron Class No.35
Bracket Surface Treatment Black Oxide Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole
Post Fixing Accessories Set Screw

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.