(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Post Supports - Square, Compact.

Post Supports - Square, Compact.
  • Volume Discount

Smaller Mounting Area by an average of 28% than Standard Type.

  • METRIC
  • inCAD Components
Brackets for Stands- Square Compact:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
Counterbored HoleTapped Hole
CAQBCBQB1018 Carbon SteelBlack OxideHex Socket Head Cap Screw
CAQMCBQMElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
[ ! ]Accessories: For black oxide and phosphate conversion coated products, CB (Click here), for electroless nickel plated products, SCB (Click here)are included.

Specifications

Part Number
CAQB20
Part NumberABCf1f2Gbb1mHMAXSdd1Z
TypeDH7
Counterbored Hole
CAQB
CAQM
Tapped Hole
CBQB
CBQM
10+ 0.015
0
302019691158M49M44.75 9.5 584.6
12+ 0.018
0
321010
153914M512
20+ 0.021
0
4828277.5 17.5 16711M615M67137116.5
2552323120171717
306340391022.520914M821M89.5209149
[ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]D=30 of CBQB is not available.
[ ! ]Recommended Tolerances of Fitting Shafts: g6, f8. For stand posts, see Click here, P.1859. Tightening with a long wrench is recommended.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAQB10
CAQB12
CAQB15
CAQB20
CAQB25
CAQB30
CAQM10
CAQM12
CAQM15
CAQM20
CAQM25
CAQM30
CBQB10
CBQB12
CBQB15
CBQB20
CBQB25
CBQM10
CBQM12
CBQM15
CBQM20
CBQM25
CBQM30
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Dia. D
(mm)
Bracket Surface Treatment Mounting Hole Shape
1 Piece(s)Available

8 Days or more

10[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

12[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

15[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

20[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

25[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

30[Black Oxide Coating] Black OxideCounterbored Hole
1 Piece(s)Available

8 Days or more

10Electroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

12Electroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

15Electroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

20Electroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

25Electroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

30Electroless Nickel PlatingCounterbored Hole
1 Piece(s)Available

8 Days or more

10[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

12[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

15[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

20[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

25[Black Oxide Coating] Black OxideTapped Hole
1 Piece(s)Available

8 Days or more

10Electroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

12Electroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

15Electroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

20Electroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

25Electroless Nickel PlatingTapped Hole
1 Piece(s)Available

8 Days or more

30Electroless Nickel PlatingTapped Hole

Loading...

  1. 1

Example

Brackets for Stands- Square Compact:Related Image
 

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Bracket Shape Square
Post Shape Round Post Type Not Provided Bracket Material Low Carbon Steel
Post Fixing Method Split Clamp Post Fixing Accessories Hex Socket Head Cap Screws Dowel Hole Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.