(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Supports - Compact Flange, Side Clamp.

Post Supports - Compact Flange, Side Clamp.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Compact Flanged

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment [ A ]Accessories
CLSB1018 Carbon SteelBlack OxideHex Socket Head Cap Screw
CLSMElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)
CLSAM6061 Aluminum AlloyClear Anodize
CLSS304 Stainless Steel-
*Hex socket head cap screws are included with D10-15 (1 pc.) and D20-50 (2 pcs.).

Specifications

Part Number
CLSB20
Part NumberABLTD1FGbCSHYdd1MAhfeWIncluded Screw
Type DH7
CLSB
CLSM
CLSAM
CLSS

(D10~30)
10+0.015
0
503335103035184.529-1054.58M42215202M4-15, 1pc.
12+0.018
0
5235323720-11622
15584039123540245.532-12.55.510M5241725M5-20, 2pcs.
16-
20+0.021
0
734550124050286.633.810.51475.59.5M52725302M5-20, 2pcs.
25935560506236941.51218106.611M6342835M6-25, 2pcs.
30103657015607242471521914M8383445M8-25, 2pcs.
35+0.025
0
1087080156575451155162410914M84439503M8-25, 2pcs.
40118759070785564172613534060M8-30, 2pcs.
5013890110188595601477.52132161117.5M10654870M10-35, 2pcs.
[ ! ]The tolerance and perpendicularity of DH7 is before slitting. [ ! ]D=16 is for CLSB and CLSM only.
[ ! ]Recommended tolerances of fitting shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLSAM10
CLSAM12
CLSAM15
CLSAM20
CLSAM25
CLSAM30
CLSAM35
CLSAM50
CLSB10
CLSB12
CLSB15
CLSB16
CLSB20
CLSB25
CLSB30
CLSB35
CLSB40
CLSB50
CLSM10
CLSM12
CLSM15
CLSM16
CLSM20
CLSM25
CLSM30
CLSM35
CLSM40
CLSM50
CLSS10
CLSS12
CLSS15
CLSS20
CLSS25
CLSS30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment
1 Piece(s)Available

8 Days or more

1010[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1012[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1015[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1020[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1025[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1030[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1035[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

8 Days or more

1050[Aluminum] 6061 Aluminum AlloyClear Anodize
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1012[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1015[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1016[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1020[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1025[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1030[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black Oxide
1 Piece(s)Available

10 Days or more

1010[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1012[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1015[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1016[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1020[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1025[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1030[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1010304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1012304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1015304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1020304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1025304 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1030304 Stainless SteelNot Provided

Loading...

  1. 1

More Information

[ ! ](C)There are deburring marks on
[ ! ](B)Some models may have slit grooves in
 

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Bracket Shape Compact Flanged
Post Shape Round Post Type Not Provided Post Fixing Method Split Clamp
Mounting Hole Shape Through Hole Post Fixing Accessories Hex Socket Head Cap Screws Dowel Hole Not Provided

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.