(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Support - Square Flange, Side Mount, (Inches).

Post Support - Square Flange, Side Mount, (Inches).
  • Volume Discount

•Mounting Hole Shape: Round
•Bracket Material: 1018 Carbon Steel
•Post Fixing Method: Split Clamp

  • INCH


Clamping Brackets (INCH):Related Image

Specifications

Clamping Brackets (INCH):Related Image
Clamping Brackets (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-CLTB0.63
U-CLTB0.75
U-CLTB1.00
U-CLTM0.63
U-CLTM0.75
U-CLTM1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Dia. D
(inch)
Bracket Surface Treatment
1 Piece(s)Available

5 Days

5/8[Black Oxide Coating] Black Oxide
1 Piece(s)Available

5 Days

3/4[Black Oxide Coating] Black Oxide
1 Piece(s)Available

5 Days

1[Black Oxide Coating] Black Oxide
1 Piece(s)Available

5 Days

5/8Electroless Nickel Plating
1 Piece(s)Available

5 Days

3/4Electroless Nickel Plating
1 Piece(s)Available

5 Days

1Electroless Nickel Plating

Loading...

  1. 1

Example

Clamping Brackets (INCH):Related Image

 

Basic Information

Bracket Material 1018 Carbon Steel Post Fixing Method Split Clamp Post Surface Treatment Not Provided
Mounting Hole Shape Through Hole

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.