(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Supports - Side Mount.

Post Supports - Side Mount.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Post Fixing Accessory: Hex Socket Head Cap Screws
•Bracket Mounting Position: Wall Mount
•Bracket Shape: Square Type

  • METRIC
  • inCAD Components
・Materials
Type[ M ]
Material
[ S ]Surface Treatment [ A ]Accessories
Side MountingSide Mounting Dowel HoleSide MountingSide Mounting Dowel Hole
CLTBCLPK1018 Carbon SteelBlack OxideHex Socket Head Cap ScrewHex Socket Head Set Screw Dowel Pin
CLTMCLPMElectroless Nickel PlatingHex Socket Head Cap Screw (Stainless Steel)Hex Socket Head Cap Screw (Stainless Steel) Dowel Pin
CLTBM-5052 Aluminum AlloyBlack AnodizeHex Socket Head Cap Screw-
CLTAM-Clear AnodizeHex Socket Head Cap Screw (Stainless Steel)
CLTS-304 Stainless Steel-
[ ! ]Accessories: CB screws (>> Click here) are included with black oxide/black anodized products, and SCB screws (>> Click here) are included with the other products, respectively. Dowel pins (>> Click here) are included with the product with dowel holes.

Specifications

Part Number
CLTB35
CLPM30
■Included Dowel Pins
DH7Accessories: Dowel Pin
20MSTM6-20
25MSTM8-20
30
35MSTM10-30
40
50
Part NumberABLTFGKhHEdd1ZMAWPH7Included Screw
TypeDH7Tolerance
Side Mounting

CLTB
CLT
M
CLTBM
CLTAM
CLTS
Side Mounting
With Dowel Holes

CLPK
CLPM



10+0.015
0
4035321030184.41510.520584.5M42--M4-15, 2 pcs.
12+0.018
0
44345.51411.5225.595.5M5M5-15, 2 pcs
155040381238206.61812.5256.6116.5M6M6-15, 2 pcs.
16M6-15, 2 pcs.
20+0.021
0
6545451250256.62215306.6116.5M626+0.012
0
M6-20, 2 pcs.
25806053603692718358+0.015
0
M6-25, 2 pcs.
30906015703021459149M8M8-35, 2 pcs.
35+0.025
0
1058068158040113524509149M8310+0.015
0
M8-40, 2 pcs.
4011576903827601117.511M10M10-45 2 pcs.
5013510087181055014433370M10-50, 2 pcs.
[ ! ]The tolerance and perpendicularity of DH7 is before slitting.
[ ! ]Recommended tolerances of fitting shafts: g6, f8. For stand posts, see Click here, Click here. Tightening with a long wrench is recommended.
[ ! ]CLTS is applicable up to D=30, and CLPK, CLPM are available from D=20 and up. [ NG ]D=16 of CLTBM is not available.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLPK20
CLPK25
CLPK30
CLPK35
CLPK40
CLPK50
CLPM20
CLPM25
CLPM30
CLPM35
CLPM40
CLPM50
CLTAM10
CLTAM12
CLTAM15
CLTAM16
CLTAM20
CLTAM25
CLTAM30
CLTAM35
CLTAM40
CLTAM50
CLTB10
CLTB12
CLTB15
CLTB16
CLTB20
CLTB25
CLTB30
CLTB35
CLTB40
CLTB50
CLTBM10
CLTBM12
CLTBM15
CLTBM20
CLTBM25
CLTBM30
CLTBM35
CLTBM40
CLTM10
CLTM12
CLTM15
CLTM16
CLTM20
CLTM25
CLTM30
CLTM35
CLTM40
CLTM50
CLTS10
CLTS12
CLTS15
CLTS16
CLTS20
CLTS25
CLTS30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment Dowel Hole
1 Piece(s)Available

8 Days or more

-20[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideProvided
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideProvided
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideProvided
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideProvided
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideProvided
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideProvided
1 Piece(s)Available

8 Days or more

-20[Steel] Low Carbon SteelElectroless Nickel PlatingProvided
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon SteelElectroless Nickel PlatingProvided
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon SteelElectroless Nickel PlatingProvided
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel PlatingProvided
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel PlatingProvided
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel PlatingProvided
1 Piece(s)Available

8 Days or more

-10[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-12[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-15[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

1016[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

Same day

Stock

-20[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-25[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-30[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

1035[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

1040[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

1050[Aluminum] Aluminum Alloy 5000 seriesClear AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-10[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

Same day

Stock

-12[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

8 Days or more

-15[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

10 Days or more

1016[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

8 Days or more

-20[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

Same day

Stock

-30[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon Steel[Black Oxide Coating] Black OxideNot Provided
1 Piece(s)Available

8 Days or more

-10[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-12[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-15[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-20[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-25[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-30[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

1035[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

1040[Aluminum] Aluminum Alloy 5000 seriesBlack AnodizeNot Provided
1 Piece(s)Available

8 Days or more

-10[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

8 Days or more

-12[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

8 Days or more

-15[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

10 Days or more

1016[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

Same day

Stock

-20[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

8 Days or more

-25[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

8 Days or more

-30[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

10 Days or more

1035[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

10 Days or more

1040[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

10 Days or more

1050[Steel] Low Carbon SteelElectroless Nickel PlatingNot Provided
1 Piece(s)Available

8 Days or more

1010304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1015304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1016304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1025304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1030304 Stainless SteelNot ProvidedNot Provided

Loading...

  1. 1
 

Basic Information

Separate/Set Item Single Item Mounting Direction Wall Mount Bracket Shape Square
Post Shape Round Post Type Not Provided Post Fixing Method Split Clamp
Mounting Hole Shape Through Hole Post Fixing Accessories Hex Socket Head Cap Screws

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.