(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Assembly - Solid shaft, square flanged base, with slotted holes.

Support Assembly - Solid shaft, square flanged base, with slotted holes.

Stand Set. Fine-Tunable Stand Stay.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Device Stands - Square Flanged with X-Axis Slotted Holes, Pipe:Related Image
・Materials
■Sets (Posts + Brackets)
TypePostBracketAccessories
Horizontal AdjustmentVertical AdjustmentMaterial HardnessSurface TreatmentMaterialSurface Treatment
ASTXASTY1045 Carbon Steel Equivalent
Induction Hardened
-Cast Iron Class No.35Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
Washers
AQTXAQTY1045 Carbon Steel EquivalentElectroless Nickel Plating
AMTXAMTY1045 Carbon Steel Equivalent
Induction Hardened
Electroless Nickel PlatingCast Iron Class No.35Electroless Nickel Plating
APTXAPTY1045 Carbon Steel Equivalent
ACTXACTY304 Stainless Steel-
* Case Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating at ends and grooves of posts.
* For Hex Socket Head Cap Screws, a black oxide bracket matches a black oxide screw, and an electroless nickel plating bracket matches a trivalent chromate screw.
[ ! ]Surface treatment may not be applied to the inside of the slotted holes.
 

Specifications

Part Number-L
ASTX30-400
Part NumberL
1mm Increment
Adj. RangeABFXFYGXGYKWD1(D3)HTMAccessories
Hex Socket Head Cap Screws
TypeDPostsg6BracketsH7
Horizontal Adjustment
(Solid)
ASTX
AQTX

AMTX
APTX
A
CTX

Vertical Adjustment
(Solid)
ASTY
AQTY

AMTY
APTY

ACTY
10-0.005
-0.014
+0.015
0
50~250±2.55630404014144.552628351118M4M4-20x4 pcs.
12-0.006
-0.017
+0.018
0
50~300±2.56236444418185.552830351118M4M5-20x4 pcs.
15-0.006
-0.017
+0.018
0
75~350±37040505020206.663133401120M5M6-25x4 pcs.
20-0.007
-0.020
+0.021
0
75~400±58050566035256.6104043451125M5M6-25x4 pcs.
25-0.007
-0.020
+0.021
0
75~450±510060707536309104552501130M6M8-25x4 pcs.
30-0.007
-0.020
+0.021
0
100~450±510660758036309105056601130M6M8-25x4 pcs.
35-0.009
-0.025
+0.025
0
125~500±7.5118808090504011155560701440M8M10-35x4 pcs.
40-0.009
-0.025
+0.025
0
150~500±7.5125808895504011156066801440M8M10-35x4 pcs.
50-0.009
-0.025
+0.025
0
200~600±10140100951067050142070771001450M10M12-35x4 pcs.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACTX10-[50-250/1]
ACTX12-[50-300/1]
ACTX15-[75-350/1]
ACTX20-[75-400/1]
ACTX25-[75-450/1]
ACTX30-[100-450/1]
ACTX35-[125-500/1]
ACTX40-[150-500/1]
ACTX50-[200-600/1]
ACTY10-[50-250/1]
ACTY12-[50-300/1]
ACTY15-[75-350/1]
ACTY20-[75-400/1]
ACTY25-[75-450/1]
ACTY30-[100-450/1]
ACTY35-[125-500/1]
ACTY40-[150-500/1]
ACTY50-[200-600/1]
AMTX10-[50-250/1]
AMTX12-[50-300/1]
AMTX15-[75-350/1]
AMTX20-[75-400/1]
AMTX25-[75-450/1]
AMTX30-[100-450/1]
AMTX35-[125-500/1]
AMTX40-[150-500/1]
AMTX50-[200-600/1]
AMTY10-[50-250/1]
AMTY12-[50-300/1]
AMTY15-[75-350/1]
AMTY20-[75-400/1]
AMTY25-[75-450/1]
AMTY30-[100-450/1]
AMTY35-[125-500/1]
AMTY40-[150-500/1]
AMTY50-[200-600/1]
APTX10-[50-250/1]
APTX12-[50-300/1]
APTX15-[75-350/1]
APTX20-[75-400/1]
APTX25-[75-450/1]
APTX30-[100-450/1]
APTX35-[125-500/1]
APTX40-[150-500/1]
APTX50-[200-600/1]
APTY10-[50-250/1]
APTY12-[50-300/1]
APTY15-[75-350/1]
APTY20-[75-400/1]
APTY25-[75-450/1]
APTY30-[100-450/1]
APTY35-[125-500/1]
APTY40-[150-500/1]
APTY50-[200-600/1]
AQTX10-[50-250/1]
AQTX12-[50-300/1]
AQTX15-[75-350/1]
AQTX20-[75-400/1]
AQTX25-[75-450/1]
AQTX30-[100-450/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment Slotted Hole Direction L
(mm)
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedSide Mount200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating304 Stainless SteelNot ProvidedNot ProvidedVertical Mount200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedSide Mount200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction HardenedVertical Mount200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedVertical Mount200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot ProvidedSide Mount100 ~ 450
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment Slotted Hole Direction L
(mm)

Loading...

Basic Information

Separate/Set Item Set Mounting Direction Horizontal Mount Bracket Shape Square Flanged
Post Shape Round Post Type Solid Bracket Material Cast Iron Class No.35
Post Fixing Method Set Screw Mounting Hole Shape Slotted Hole Post Fixing Accessories Set Screw
Dowel Hole Not Provided Sale Type Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.