(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Manual X-Axis Stages - Slide Guide, Long Stroke, B15
Suruga Seiki
A long stroke stage (X-axis) using a slide guide.
[Features]
・ Ideal for loading heavy objects, moving/retracting large size workpieces, switching optical systems, etc.
・ The travel length can be adjusted by changing the stopper position on the side surface
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Linear Guide, XLSG
MISUMI
Linear Guide Type Long Stroke Stages with high load capacity.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS/BSL
Suruga Seiki
A linear ball guide stage (X-axis) that achieves "low profile and high stiffness."
[Features]
・ High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low profile: Low profile structure with the integrated guide structure
・ Size: BSS series comes in 25 × 25 / 40 × 40 / 50 × 50 / 60 × 60 / 70 × 70 / 80 × 80 mm, and BSL (Long-stroke specification) comes in 40 × 80 / 60 × 120 mm
・ Low price: Achieved cost reduction with the manufacturer's original production method
[A wide range of feed options]
・ For finer positioning: Differential micrometer (minimum reading 0.5 μm), digimatic micrometer (Minimum display: 1 μm)
・ For changing feed pitch and reducing costs: Feed screw, knob (Selectable from P = 0.25/0.5/1.0)
・ For preventing erroneous operations and saving space: Feed screw, hex key (Selectable from P = 0.25/0.5)
[A wide range of clamp options]
・ For reducing the gap when clamping: Disc clamp
・ For improving holding power: Opposing clamp
・ For operating/fixing from one direction: Operating side clamp
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision X-Axis, Dovetail, Hex Wrench Drive, XEEG
MISUMI
Dovetail Slide Stage with a hex wrench feeding method to save space.*Note that "Load Capacity (Range)(N) is strictly a sorting parameter. For load capacity of your selected stage. Please use "Maximum Load (N)" or the chart in the Data/Specifications tab.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Cross Roller, XPG
MISUMI
Lightweight and High Precision Cross Roller Stages made of aluminum alloy.
Days to Ship: | 10 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, Coarse/Fine Adjustment, XSFG
MISUMI
This is Square form factor Dovetail Slide Rack & Pinion stage.
Days to Ship: | 10 Days or more |
---|
Manual X-Axis Stages - Dovetail, Feed Screw, XEG
MISUMI
Low Cost Dovetail X-Axis Stage of Thinness Min.15mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
Manual X-Axis Stages - Dovetail, Feed Screw, Long, Selectable Lead, XLSL
MISUMI
Dovetail Slide Feed Screw stage with selectable screw lead in 2mm, 5mm, 10mm. Long strokes equivalent of Rack & Pinion stages. Also suitable for vertical use.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B11
Suruga Seiki
A light weight, high accuracy cross roller guide type stage.
[Features]
・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12
Suruga Seiki
A "high accuracy long stroke" cross and roller guide stage (X-axis).
[Features]
· Long stroke from stage size 25 × 25 mm and 60 × 60 mm
・ For B12-25, the differential micrometer is selectable
・ B12-60 can be positioned with the coarse adjustment knob, and fine adjustment can be done with the micrometer.
[Application]
· Precision adjustment of cameras, microscopes, sensors, and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail, Feed Screw, Long Lead, B05
Suruga Seiki
A feed screw long lead type dovetail stage (X-axis).
[Features]
・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The clamp adopts a lever type
・ With a vernier scale (0.1 mm)
[Applications]
・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High-Grade Aluminum
Chuo Precision Industrial
A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, XWG
MISUMI
Standard dovetail, rack and pinion stage product.
Days to Ship: | Same day or more |
---|
Show Stock Products
Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Multiple Blocks, XLONG
MISUMI
Light-Weight/Low Cost Long Stage. Selectable Sizes in accordance with required Strokes.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Linear Ball Guide, Low Profile, XSGL, XSBGL
MISUMI
Low profile, space saving, design with a long stroke.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, XFG
MISUMI
This is Square form factor Dovetail Slide Rack & Pinion stage.
Days to Ship: | 10 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Blocks Selectable, XLARGE
MISUMI
Long Stroke Stages allowing to select length of rail and the type/number of block freely.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Cross Roller, XCRS
MISUMI
Stage with a micrometer head capable of 0.01mm resolution adjustments.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Long Travel, Dovetail with Vernier Scale, XDTLS
MISUMI
Long stroke rack & pinion stage offered at an economical price.
Days to Ship: | 8 Days or more |
---|
Suruga Seiki
A low profile and high rigidity linear ball guide type stage.
[Features]
· High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low profile: Low profile structure with the integrated guide structure
・ Low price: Achieved cost reduction with the manufacturer's original production method
[A wide range of feed options]
· For finer positioning: Differential micrometer (minimum reading 0.5 μm), digimatic micrometer (Minimum display: 1 μm)
・ For changing feed pitch and reducing costs: Feed screw, knob (Selectable from P = 0.25/0.5/1.0)
・ For preventing erroneous operations and saving space: Feed screw, hex key (Selectable from P = 0.25/0.5)
[A wide range of clamp options]
· For reducing misalignment when clamping: Disc clamp
・ For improving holding power: Opposing clamp
・ For operating/fixing from one direction: Operating side clamp
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail
Chuo Precision Industrial
An X-axis mobile unit that handles differing feed methods within a space measuring 30 mm × 30 mm.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, Replaceable Screw, XWGL
MISUMI
Utilization of Tape Hole extends Handle Length.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, XLWG
MISUMI
Light-Weight/Low Cost Long Stroke Stage. Please select a size based on strokes needed.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Rectangular Dovetail, Standard, XSL
MISUMI
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Rectangular Dovetail, Low Profile, XSLC
MISUMI
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Square Dovetail, Standard, XSC
MISUMI
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Dovetail Rack & Pinion, Compact, XSP
MISUMI
Slim-shaped Type Dovetail Slide Rack & Pinion Stages.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Dovetail, Slim Low Profile, XSSLC
MISUMI
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Multi-Mount, Doveteil Groove, Rack & Pinion, Coarse/Fine Adjustment, XSB
MISUMI
Suitable for applications when Both Rapid Feed and Fine Adjustment are required.
Days to Ship: | 15 Days or more |
---|
Manual X-Axis Stages - High Precision, Dovetail, Slim, XSSL
MISUMI
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Precision, Linear Ball Guide, XSG
MISUMI
High Precision, High Rigidity, but Low Price. If you don't need measurement, Feed Screw version is even lower in price.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Cross Roller, Long Stroke, XLPG
MISUMI
Cross Roller Type Long Stroke Stages allowing for adjustment of coarse feed and fine feed.
Days to Ship: | 10 Days or more |
---|
Manual X-Axis Stages - Dovetail, Feed Screw, Tamper Proof Adjustment, XEGCL
MISUMI
Dovetail slide feed screw stage with feed knob clamp for better position holding.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Dovetail, Feed Screw, Screw Replacable Type, XEGL
MISUMI
Feed screw type dovetail stages. The handle can be extended by utilizing the M6 tap.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Cross Roller, High Load, Hex Knob, XTOUGH
MISUMI
Steel Cross Roller Stages with high load capacity and high rigidity.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Multi-Mount, Dovetail, Feed Screw, Thin, Replaceable Screw, XSCL
MISUMI
Feed screw type dovetail stages. The handle can be extended by utilizing the M6 tap.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Multi-Mount, Dovetail, Feed Screw, Tamper Proof Adjustment, XSLCL
MISUMI
Dovetail Slide Stage with position holding performance improved by clamping the feed knob shaft directly.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, Tamper Proof Adjustment, XWGCL
MISUMI
Dovetail slide rack & pinion stage with feed knob clamp for better position holding.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Dovetail, Feed Screw, High Load, Regular Knob, XWGSR
MISUMI
Dovetail Slide Rack & Pinion Stages made of steel; excellent impact resistance, higher load capacity than similar dovetail types.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail with Vernier Scale, XDTS
MISUMI
Rapid feed rack and pinion stage. More economical than the conventional products.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rack & Pinion, Rectangle, Low Profile, XDTSC
MISUMI
X-axis Rack & Pinion stages with low profile (26mm thick).
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - High Accuracy, Linear Ball, Micrometer Head, Opposed Clamp with Knob, XSGNT
MISUMI
Uses opposed clamp to improve vibration resistance, and ensure a secure lock without needing tools.
Days to Ship: | 12 Days or more |
---|
Manual X-Axis Stages - Dovetail Feed Screw, XFES
MISUMI
Feed Screw Stages with fine feeding of 0.5mm lead.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Dovetail, Rapid Feed Screw, XFHT
MISUMI
Dovetail Slide Stages with smooth 4.2mm lead feed screw is released now with an economical price.
Days to Ship: | 8 Days or more |
---|
Manual X-Axis Stages - Linear Ball, XLBS
MISUMI
Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Travel (Range) |
Load Capacity (Range)(N) |
Table Length L (Range)(mm) |
Table Width W (Range)(mm) |
Overall Height (Range)(mm) |
Feeding Method |
Guiding Mechanism |
Table Material |
Table Surface Treatment |
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
Brand | Suruga Seiki | MISUMI | Suruga Seiki | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Suruga Seiki | Suruga Seiki | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Suruga Seiki | Chuo Precision Industrial | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating, BSS/BSL | Manual X-Axis Stages - High Precision X-Axis, Dovetail, Hex Wrench Drive, XEEG | Manual X-Axis Stages - Dovetail, Rack & Pinion, Coarse/Fine Adjustment, XSFG | Manual X-Axis Stages - Dovetail, Feed Screw, Long, Selectable Lead, XLSL | Manual X-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B11 | Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Multiple Blocks, XLONG | Manual X-Axis Stages - High Precision, Linear Ball Guide, Low Profile, XSGL, XSBGL | Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Blocks Selectable, XLARGE | Manual X-Axis Stages - Long Travel, Dovetail with Vernier Scale, XDTLS | Manual X-Axis Stages - Dovetail, Rack & Pinion, Replaceable Screw, XWGL | Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, XLWG | Manual X-Axis Stages - High Precision, Rectangular Dovetail, Standard, XSL | Manual X-Axis Stages - High Precision, Rectangular Dovetail, Low Profile, XSLC | Manual X-Axis Stages - High Precision, Square Dovetail, Standard, XSC | Manual X-Axis Stages - High Precision, Dovetail Rack & Pinion, Compact, XSP | Manual X-Axis Stages - High Precision, Dovetail, Slim Low Profile, XSSLC | Manual X-Axis Stages - Multi-Mount, Doveteil Groove, Rack & Pinion, Coarse/Fine Adjustment, XSB | Manual X-Axis Stages - High Precision, Linear Ball Guide, XSG | Manual X-Axis Stages - Dovetail, Feed Screw, Tamper Proof Adjustment, XEGCL | Manual X-Axis Stages - Dovetail, Feed Screw, Screw Replacable Type, XEGL | Manual X-Axis Stages - Cross Roller, High Load, Hex Knob, XTOUGH | Manual X-Axis Stages - Multi-Mount, Dovetail, Feed Screw, Thin, Replaceable Screw, XSCL | Manual X-Axis Stages - Multi-Mount, Dovetail, Feed Screw, Tamper Proof Adjustment, XSLCL | Manual X-Axis Stages - Dovetail, Rack & Pinion, Tamper Proof Adjustment, XWGCL | Manual X-Axis Stages - Dovetail, Feed Screw, High Load, Regular Knob, XWGSR | Manual X-Axis Stages - Dovetail, Rack & Pinion, Rectangle, Low Profile, XDTSC | Manual X-Axis Stages - High Accuracy, Linear Ball, Micrometer Head, Opposed Clamp with Knob, XSGNT | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||
Travel (Range) | ±30mm or More | ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | - | ±10 to 30mm / ±30mm or More | ±30mm or More | ±10 to 30mm | Up to ±10mm / ±10 to 30mm | ±30mm or More | Up to ±10mm / ±10 to 30mm | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | - | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | Up to ±10mm / ±10 to 30mm | Up to ±10mm / ±10 to 30mm | Up to ±10mm | Up to ±10mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | ±10 to 30mm / ±30mm or More | Up to ±10mm | Up to ±10mm | Up to ±10mm / ±10 to 30mm / ±30mm or More | Up to ±10mm |
Load Capacity (Range)(N) | 100.1 or More | 100.1 or More | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 30.1 to 50 | 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 | 5 to 30 / 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 1 to 4.9 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 5 to 30 | 30.1 to 50 | 5 to 30 | 5 to 30 | 5 to 30 / 30.1 to 50 | 5 to 30 | 30.1 to 50 | 5 to 30 / 30.1 to 50 | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 50.1 to 100 | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 100.1 or More | 5 to 30 | 30.1 to 50 | 5 to 30 / 30.1 to 50 | 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 | 30.1 to 50 / 50.1 to 100 / 100.1 or More | 5 to 30 / 30.1 to 50 | 5 to 30 / 30.1 to 50 | 50.1 to 100 / 100.1 or More |
Table Length L (Range)(mm) | 61 to 90 | 61 to 90 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | Up to 25 ~ 91 to 120 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 26 to 40 | Up to 25 ~ 91 to 120 | 41 to 60 ~ 91 to 120 | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 61 to 90 | 41 to 60 ~ 121 or More | 41 to 60 | 61 to 90 ~ 91 to 120 | Up to 25 ~ 41 to 60 | 26 to 40 | Up to 25 ~ 91 to 120 | 41 to 60 | Up to 25 ~ 61 to 90 | 26 to 40 | 41 to 60 ~ 121 or More | 41 to 60 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 26 to 40 ~ 41 to 60 | 41 to 60 ~ 91 to 120 | 41 to 60 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 91 to 120 | Up to 25 ~ 91 to 120 | 41 to 60 ~ 91 to 120 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 61 to 90 ~ 121 or More | 26 to 40 ~ 41 to 60 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 121 or More | 26 to 40 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | 41 to 60 ~ 61 to 90 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 61 to 90 | 26 to 40 ~ 41 to 60 |
Table Width W (Range)(mm) | 61 to 90 | 61 to 90 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | Up to 25 ~ 91 to 120 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | 26 to 40 | 26 to 40 ~ 61 to 90 | Up to 25 ~ 26 to 40 | 26 to 40 | 26 to 40 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 26 to 40 | Up to 25 ~ 91 to 120 | 26 to 40 | Up to 25 ~ 61 to 90 | 26 to 40 ~ 121 or More | Up to 25 ~ 26 to 40 | Up to 25 | 26 to 40 | 26 to 40 | 26 to 40 ~ 41 to 60 | Up to 25 | Up to 25 | 26 to 40 | Up to 25 | Up to 25 ~ 91 to 120 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | Up to 25 ~ 41 to 60 | 61 to 90 ~ 121 or More | 26 to 40 ~ 41 to 60 | 26 to 40 | Up to 25 ~ 26 to 40 | Up to 25 ~ 26 to 40 | 26 to 40 | 26 to 40 | Up to 25 ~ 61 to 90 | Up to 25 ~ 41 to 60 | 26 to 40 ~ 41 to 60 | 26 to 40 ~ 41 to 60 |
Overall Height (Range)(mm) | 25.1 to 30 | 25.1 to 30 | 1 to 15 ~ 15.1 to 20 | 1 to 15 ~ 20.1 to 25 | 1 to 15 ~ 25.1 to 30 | 35.1 to 40 | 1 to 15 ~ 15.1 to 20 | 20.1 to 25 | 1 to 15 ~ 25.1 to 30 | 15.1 to 20 ~ 30.1 to 35 | 25.1 to 30 | - | 30.1 to 35 | 35.1 to 40 | 15.1 to 20 ~ 20.1 to 25 | 15.1 to 20 ~ 35.1 to 40 | 25.1 to 30 | 1 to 15 ~ 15.1 to 20 | 25.1 to 30 | 1 to 15 ~ 15.1 to 20 | - | 30.1 to 35 | 20.1 to 25 | 25.1 to 30 | 15.1 to 20 | 15.1 to 20 | 25.1 to 30 | 15.1 to 20 | 30.1 to 35 | 25.1 to 30 | 1 to 15 ~ 15.1 to 20 | 15.1 to 20 ~ 30.1 to 35 | 1 to 15 ~ 15.1 to 20 | 1 to 15 ~ 15.1 to 20 | 35.1 to 40 ~ 40.1 to 50 | 15.1 to 20 | 25.1 to 30 | 30.1 to 35 | 30.1 to 35 | 30.1 to 35 | 25.1 to 30 | 1 to 15 ~ 15.1 to 20 | 1 to 15 ~ 15.1 to 20 | 1 to 15 ~ 15.1 to 20 | 15.1 to 20 |
Feeding Method | Feed Knob | Feed Screw | Feed Screw / Micrometer Head | Feed Screw | Micrometer Head | Rack & Pinion | Feed Screw | Feed Screw | Feed Screw / Micrometer Head | Micrometer Head | Feed Screw | Feed Screw / Micrometer Head | Rack & Pinion | Rack & Pinion | Feed Screw / Micrometer Head | Rack & Pinion | Rack & Pinion | Micrometer Head | Rack & Pinion | Feed Screw / Micrometer Head | Rack & Pinion | Rack & Pinion | Rack & Pinion | Feed Screw | Feed Screw | Feed Screw | Rack & Pinion | Feed Screw | Rack & Pinion | Feed Screw | Feed Screw / Micrometer Head | Micrometer Head | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Feed Screw | Rack & Pinion | Rack & Pinion | Rack & Pinion | Rack & Pinion | Micrometer Head | Feed Screw | Feed Screw | Micrometer Head |
Guiding Mechanism | Liner Guides | Liner Guides | Linear Ball | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Dovetail Slide | Cross Roller | Cross Roller | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Linear Ball | Dovetail Slide | Dovetail Slide | Cross Roller | Dovetail Slide | Linear Ball | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Linear Ball | Cross Roller | Dovetail Slide | Dovetail Slide | Cross Roller | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Dovetail Slide | Linear Ball | Dovetail Slide | Dovetail Slide | Linear Ball |
Table Material | Aluminum | Aluminum Alloy | Stainless Steel | Brass | Aluminum Alloy | Aluminum Alloy | Brass | Aluminum Alloy | Aluminum | Aluminum | Aluminum | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Brass / Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Brass | Brass | Steel | Aluminum Alloy | Aluminum Alloy | Aluminum Alloy | Steel | Aluminum Alloy | Aluminum Alloy | Stainless Steel | Aluminum Alloy | Aluminum Alloy | Stainless Steel |
Table Surface Treatment | Black Anodize | Black Anodize | Electroless Nickel | - | Black Anodize | Black Anodize | - | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Electroless Nickel | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Low Temperature Black Chrome | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Black Anodize | Electroless Nickel / Low Temperature Black Chrome | Black Anodize | - | - | Electroless Nickel | Black Anodize | Black Anodize | Black Anodize | Electroless Nickel | Black Anodize | Black Anodize | Electroless Nickel | Black Anodize | Black Anodize | Electroless Nickel |
Loading...
The height is from the bottom to the top of the mounting surface. The micrometer head is not counted for the measurement.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy