(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
X-axis Rack & Pinion stages with low profile (26mm thick).
Part Number
Configured Part Number is shown.
Part Number |
XDTSC60 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Max. Holding Force(N) (Ref.) | Travel Accuracy | Weight (kg) | ||
Type | No. | Horizontal | Vertical | Straightness | |||||
XDTSC | 50 | 50x30 | ±15 | 16.7 | 19.6 | 9.8 | 10 | 50µm | 0.17 |
60 | 60x40 | ±20 | 29.4 | 14.7 | 20 | 0.21 | |||
90 | 90x40 | ±35 | 40 | 0.28 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XDTSC50 |
XDTSC60 |
XDTSC90 |
Part Number |
---|
Loading...
Load Capacity (Range)(N) | 5~30 | Table Width W (Range)(mm) | 26~40 | Overall Height (Range)(mm) | 25.1~30 |
---|---|---|---|---|---|
Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Table Size (Thickness) H(mm) | 26 | Type | X-Axis |
Table Straightness(µm) | 50 | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Through Hole | No | Feed method (rack & pinion type) | Standard |
Feed method (with vernier scale) | With Vernier Scale |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy