(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses opposed clamp to improve vibration resistance, and ensure a secure lock without needing tools.
Part Number
Configured Part Number is shown.
Type | Main Body | Ball | Spring | Micrometer Head Bracket | Tip Holder | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | |
XSGNT | 440C Stainless Steel | Electroless Nickel Plating | 440C Stainless Steel | 58HRC~ | 304 Stainless Steel PB | 5052 Aluminum Alloy | Clear Anodize | 303 Stainless Steel |
303 Stainless Steel* | - |
Part Number |
XSGNT60 |
Part Number | Top View | Front View | Side View | Accessories (4 pcs.) | ||||||||||||||
Type | A | (B) | E | F | J | K | L | D | G | T | T1 | P | Q | X | d1 | d2 | ℓ | Type M-L |
XSGNT | 25 | 30 | 7 | 12 | 6.8 | 15 | 84.5 | 9.3 | 6.7 | 12 | 3.7 | 6 | 8.5 | 20 | 2.5 | 4.2 | 2.5 | SCB2-4 |
40 | 23.8 | 12 | 18.5 | 11.3 | 26 | 100.3 | 13 | 8.9 | 16 | 4.5 | 10 | 10.5 | 32 | 3.5 | 6 | 3.5 | SCB3-6 | |
50 | 18.8 | 31 | 40 | |||||||||||||||
60 | 13.8 | 36 | 5 | 50 | 4.5 | 8 | 4 | SCB4-6 | ||||||||||
70 | 14.3 | 46.5 | 10 | 18 | 6 | 11.5 | 60 | 4.5 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Travel Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | |||||||||
Type | A | Horizontal | Vertical | Straightness | Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | ||||
XSGNT | 25 | 25x25 | ±3.2 | 39.2 | 9.8 | 3µm | 10µm | 30" | 25" | 2.0 | 2.0 | 3.5 | 1.9 | 1.1 | 1.1 | 30µm | 0.07 |
40 | 40x40 | ±6.5 | 98 | 49 | 1µm | 7µm | 25" | 15" | 5.0 | 5.0 | 5.0 | 0.42 | 0.35 | 0.21 | 15µm | 0.23 | |
50 | 50x50 | 147 | 6.8 | 6.8 | 6.0 | 0.15 | 0.14 | 0.09 | 0.28 | ||||||||
60 | 60x60 | 196 | 10.0 | 10.0 | 9.0 | 0.08 | 0.08 | 0.05 | 0.40 | ||||||||
70 | 70x70 | 225.4 | 13.8 | 13.8 | 12.9 | 0.06 | 0.05 | 0.03 | 0.58 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XSGNT25 |
XSGNT40 |
XSGNT50 |
XSGNT60 |
XSGNT70 |
Part Number |
---|
Loading...
Travel Distance (Selection Range) | ~ ±10mm | Feeding Method | Micrometer Head | Guiding Mechanism | Linear Ball |
---|---|---|---|---|---|
Table Material | 440C Stainless Steel | Table Surface Treatment | Electroless Nickel Plating | Type | X-Axis |
Feed Knob Position | Side | Clamp | P (For Opposed Clamp) | Reversed | Standard |
Through Hole | No | Feed method (micrometer type) | Standard | Feed method (travel distance per 1 handle rotation)(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy