(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Blocks Selectable, XLARGE

Manual X-Axis Stages - Dovetail, Rack & Pinion, Long Stroke, Blocks Selectable, XLARGE

Move the mouse over the image to zoom

  • Volume Discount

Long Stroke Stages allowing to select length of rail and the type/number of block freely.

  • inCAD Components
X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Blocks Selectable:Related Image
・Materials
Material: Aluminum Alloy
Surface Treatment: Black Anodize
Accessories: Scaled Label (PET)
Index Label (PET)
 

Specifications

Part Number-Block①-Block②-Block③
XLARGE2
XLARGE3
XLARGE4
-
-
-
A
A
A
-
-
-
A
B
B

-
-

C
C
(Rail)
Part NumberLBlock①Block②Block③Travel Distance*1
(mm)
Horizontal Load Capacity (N)fPNWeight*3
(kg)
Accessories
TypeNo.TypeM-LQuantity
XLARGE1100A
B
C
D
A
B
C
D
A
B
C
D
6029.412.575*220.15CBM4-84
22001602515020.294
33002605010030.436
44003605010040.578
For orders larger than indicated quantity, please request a quotation.
When L (Rail Length) =100, only one block can be selected.
When L (Rail Length) =200, two blocks can be selected.
Travel distance of * 1 is the value obtained with one block. Addition of every one block shortens the travel distance by 40mm.
* 2 M4 (backside) is P=100
* 3 Weight of the rail itself. Unit weight should be calculated by adding the weight of the selected number of blocks.
(Block)
Block TypeWeight (kg)
AStandard Knob (Left)0.12
BStandard Knob (Right)0.12
CCoarse / Fine Feed Knob (Left)0.17
DCoarse / Fine Feed Knob (Right)0.17
For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XLARGE1-A
XLARGE1-B
XLARGE1-C
XLARGE1-D
XLARGE2-A
XLARGE2-A-A
XLARGE2-A-B
XLARGE2-A-C
XLARGE2-A-D
XLARGE2-B
XLARGE2-B-A
XLARGE2-B-B
XLARGE2-B-C
XLARGE2-B-D
XLARGE2-C
XLARGE2-C-A
XLARGE2-C-B
XLARGE2-C-C
XLARGE2-C-D
XLARGE2-D
XLARGE2-D-A
XLARGE2-D-B
XLARGE2-D-C
XLARGE2-D-D
XLARGE3-A
XLARGE3-A-A
XLARGE3-A-A-A
XLARGE3-A-A-B
XLARGE3-A-A-C
XLARGE3-A-A-D
XLARGE3-A-B
XLARGE3-A-B-A
XLARGE3-A-B-B
XLARGE3-A-B-C
XLARGE3-A-B-D
XLARGE3-A-C
XLARGE3-A-C-A
XLARGE3-A-C-B
XLARGE3-A-C-C
XLARGE3-A-C-D
XLARGE3-A-D
XLARGE3-A-D-A
XLARGE3-A-D-B
XLARGE3-A-D-C
XLARGE3-A-D-D
XLARGE3-B
XLARGE3-B-A
XLARGE3-B-A-A
XLARGE3-B-A-B
XLARGE3-B-A-C
XLARGE3-B-A-D
XLARGE3-B-B
XLARGE3-B-B-A
XLARGE3-B-B-B
XLARGE3-B-B-C
XLARGE3-B-B-D
XLARGE3-B-C
XLARGE3-B-C-A
XLARGE3-B-C-B
XLARGE3-B-C-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance)
(mm)
Feed method (rack & pinion type) Number of blocks Block ① Block ② Block ③
1 Piece(s)Available

12 Days or more

1060Standard Coarse, Fine Movement1A (Standard Knob, Left)--
1 Piece(s)Available

12 Days or more

1060Standard Coarse, Fine Movement1B (Standard Knob, Right)--
1 Piece(s)Available

12 Days or more

1060Standard Coarse, Fine Movement1C (Coarse/Fine Feed Knob, Left)--
1 Piece(s)Available

12 Days or more

1060Standard Coarse, Fine Movement1D (Coarse/Fine Feed Knob, Right)--
1 Piece(s)Available

12 Days or more

10160Standard Coarse, Fine Movement1A (Standard Knob, Left)--
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2A (Standard Knob, Left)A (Standard Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2A (Standard Knob, Left)B (Standard Knob, Right)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)-
1 Piece(s)Available

12 Days or more

10160Standard Coarse, Fine Movement1B (Standard Knob, Right)--
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2B (Standard Knob, Right)A (Standard Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2B (Standard Knob, Right)B (Standard Knob, Right)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2B (Standard Knob, Right)D (Coarse/Fine Feed Knob, Right)-
1 Piece(s)Available

12 Days or more

10160Standard Coarse, Fine Movement1C (Coarse/Fine Feed Knob, Left)--
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2C (Coarse/Fine Feed Knob, Left)A (Standard Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2C (Coarse/Fine Feed Knob, Left)B (Standard Knob, Right)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2C (Coarse/Fine Feed Knob, Left)C (Coarse/Fine Feed Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2C (Coarse/Fine Feed Knob, Left)D (Coarse/Fine Feed Knob, Right)-
1 Piece(s)Available

12 Days or more

10160Standard Coarse, Fine Movement1D (Coarse/Fine Feed Knob, Right)--
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2D (Coarse/Fine Feed Knob, Right)A (Standard Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2D (Coarse/Fine Feed Knob, Right)B (Standard Knob, Right)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2D (Coarse/Fine Feed Knob, Right)C (Coarse/Fine Feed Knob, Left)-
1 Piece(s)Available

12 Days or more

10120Standard Coarse, Fine Movement2D (Coarse/Fine Feed Knob, Right)D (Coarse/Fine Feed Knob, Right)-
1 Piece(s)Available

12 Days or more

10260Standard Coarse, Fine Movement1A (Standard Knob, Left)--
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2A (Standard Knob, Left)A (Standard Knob, Left)-
1 Piece(s)Available

12 Days or more

10180Standard3A (Standard Knob, Left)A (Standard Knob, Left)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard3A (Standard Knob, Left)A (Standard Knob, Left)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2A (Standard Knob, Left)B (Standard Knob, Right)-
1 Piece(s)Available

12 Days or more

10180Standard3A (Standard Knob, Left)B (Standard Knob, Right)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard3A (Standard Knob, Left)B (Standard Knob, Right)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)B (Standard Knob, Right)D (Coarse/Fine Feed Knob, Right)
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)-
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)C (Coarse/Fine Feed Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)D (Coarse/Fine Feed Knob, Right)
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)-
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)C (Coarse/Fine Feed Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)D (Coarse/Fine Feed Knob, Right)
1 Piece(s)Available

12 Days or more

10260Standard Coarse, Fine Movement1B (Standard Knob, Right)--
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2B (Standard Knob, Right)A (Standard Knob, Left)-
1 Piece(s)Available

12 Days or more

10180Standard3B (Standard Knob, Right)A (Standard Knob, Left)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard3B (Standard Knob, Right)A (Standard Knob, Left)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)A (Standard Knob, Left)C (Coarse/Fine Feed Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)A (Standard Knob, Left)D (Coarse/Fine Feed Knob, Right)
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2B (Standard Knob, Right)B (Standard Knob, Right)-
1 Piece(s)Available

12 Days or more

10180Standard3B (Standard Knob, Right)B (Standard Knob, Right)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard3B (Standard Knob, Right)B (Standard Knob, Right)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)B (Standard Knob, Right)D (Coarse/Fine Feed Knob, Right)
1 Piece(s)Available

12 Days or more

10220Standard Coarse, Fine Movement2B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)-
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)A (Standard Knob, Left)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)B (Standard Knob, Right)
1 Piece(s)Available

12 Days or more

10180Standard Coarse, Fine Movement3B (Standard Knob, Right)C (Coarse/Fine Feed Knob, Left)C (Coarse/Fine Feed Knob, Left)

Loading...

Example

X-Axis Stages - Dovetail Groove, Rack&Pinion, Long Stroke, Blocks Selectable:Related Image
 

Basic Information

Travel Distance (Selection Range) ±30mm~ Load Capacity (Range)(N) 5~30 Table Length L (Range)(mm) 26~40
Table Width W (Range)(mm) 26~40 Overall Height (Range)(mm) 25.1~30 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Table Size (Length) L(mm) 40 Table Size (Width) W(mm) 40 Allowable Load(N) 29.4
Table Size (Thickness) H(mm) 30 Type X-Axis Feed Knob Position Side
Clamp Standard Reversed Standard Through Hole No

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.