(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Feed Screw, Long, Selectable Lead, XLSL

Manual X-Axis Stages - Dovetail, Feed Screw, Long, Selectable Lead, XLSL

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Dovetail Slide Feed Screw stage with selectable screw lead in 2mm, 5mm, 10mm. Long strokes equivalent of Rack & Pinion stages. Also suitable for vertical use.

  • inCAD Components
[High Precision] X Axis, Dovetail Slide, Feed Screw  - Long (Selectable lead):Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XLSL90-5
Part NumberTravel per Rotation (mm)Travel Distance (mm)LN
Number of Mounting Hole Rows
Number of Mounting Holes
(Nx2)

(mm)
E
(mm)
Load Capacity (N)Travel Accuracy (µm)Weight (kg)Unit Price
TypeNo.HorizontalVerticalStraightnessParallelism
XLSL902±279036205529.414.730300.14 
5
10
1202±421204822.5800.16 
5
10
1505±571505102511040400.18 
10
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knobs can be increased in diameter by installing the cover. Click here
[ ! ]Adjustable Plate XPLT40: Use this plate when connecting stages with non-matching mounting holes. Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XLSL90-2
XLSL90-5
XLSL90-10
XLSL120-2
XLSL120-5
XLSL120-10
XLSL150-5
XLSL150-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Travel Distance (X Distance)
(mm)
Feed method (travel distance per 1 handle rotation)
(mm)
1 Piece(s)Available

8 Days or more

10±10~30mm±272
1 Piece(s)Available

8 Days or more

10±10~30mm±275
1 Piece(s)Available

8 Days or more

10±10~30mm±2710
1 Piece(s)Available

8 Days or more

10±30mm~±422
1 Piece(s)Available

8 Days or more

10±30mm~±425
1 Piece(s)Available

8 Days or more

10±30mm~±4210
1 Piece(s)Available

8 Days or more

10±30mm~±575
1 Piece(s)Available

8 Days or more

10±30mm~±5710

Loading...

  1. 1
 

Basic Information

Load Capacity (Range)(N) 5~30 Table Length L (Range)(mm) 26~40 Table Width W (Range)(mm) ~25
Overall Height (Range)(mm) 20.1~25 Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Length) L(mm) 40
Table Size (Width) W(mm) 25 Allowable Load(N) 29.4 Table Size (Thickness) H(mm) 25
Type X-Axis Table Straightness(µm) 30 Table Parallelism(µm) 30
Feed Knob Position Center Clamp Lever Clamp Reversed Standard
Through Hole No Feed method (feed screw type) Knob

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support