(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Feed Screw, Tamper Proof Adjustment, XEGCL

Manual X-Axis Stages - Dovetail, Feed Screw, Tamper Proof Adjustment, XEGCL

Move the mouse over the image to zoom

  • Volume Discount

Dovetail slide feed screw stage with feed knob clamp for better position holding.

  • inCAD Components
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Feed Knob) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
XEGCL40
Part NumberStage SurfaceTravel DistanceTravel per Knob Rotation (mm)Load Capacity (N)Travel Accuracy (µm)Moment Load Capacity (N·m)ParallelismWeightAccessories (4 pcs.)
TypeNo.(mm)(mm)HorizontalVerticalStraightnessParallelismPitchingYawingRolling(kg)TypeM-L
XEGCL2525x25±50.529.49.830302.01.51.340µm0.08SCB2-8
4040x40±74.03.03.00.20SCB3-6
6060x60±939.219.65.04.04.00.50SCB4-6
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]XY-Axis Mounting Plate XPLTE: Use this plate when connecting stages with non-matching mounting holes. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XEGCL25
XEGCL40
XEGCL60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

12 Days or more

105~30~25~251~15252529.4±515
1 Piece(s)Available

12 Days or more

105~3026~4026~401~15404029.4±715
1 Piece(s)Available

12 Days or more

1030.1~5041~6041~6015.1~20606039.2±917

Loading...

  1. 1

More Information

Clamp Reinforcing Method

Example

 

Basic Information

Travel Distance (Selection Range) ~ ±10mm Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Low Cadmium Brass Type X-Axis Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Center Clamp Reinforced Clamp Split Fastening
Reversed Standard Through Hole No Feed method (feed screw type) Knob
Feed method (with vernier scale) With Vernier Scale Feed method (travel distance per 1 handle rotation)(mm) 0.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.