(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Feed Screw, XEG

Manual X-Axis Stages - Dovetail, Feed Screw, XEG

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Low Cost Dovetail X-Axis Stage of Thinness Min.15mm.

  • inCAD Components
X-Axis Stages - Dovetail Groove, Feed Screw:Related Image
・Materials
[ M ] Material: (Main Body) Low Cadmium Brass
(Feed Knob) Aluminum
[ S ] Surface Treatment: Black Fluororesin Treatment

Specifications

Part Number
XEG25
[ ! ]Standard Stages Similar Products: XFES (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel Accuracy (µm)Moment Load Capacity (N·m)ParallelismWeight (kg)Accessories
TypeNo.HorizontalVerticalStraightnessParallelismPitchingYawingRollingType M-LQuantity
XEG2525x25±50.529.49.830302.01.51.340µm0.07SCB2-84
4040x40±74.03.03.00.19SCB3-6
6060x60±939.219.65.04.04.00.60SCB4-6
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]XY-Axis Mounting Plate XPLTE: Use this plate when connecting stages with non-matching mounting holes. >> Click here

Alterations

X-Axis Stages - Dovetail Groove, Feed Screw:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XEG25
XEG25-R
XEG40
XEG40-R
XEG60
XEG60-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Alteration:Clamp Position Change (Left/Right Reversed)
1 Piece(s)Available

8 Days or more

105~30~25~251~15252529.4±515No Alteration
1 Piece(s)

8 Days

105~30~25~251~15252529.4±515With Alteration
1 Piece(s)Available

Same day

Stock

105~3026~4026~401~15404029.4±715No Alteration
1 Piece(s)Available

8 Days or more

105~3026~4026~401~15404029.4±715With Alteration
1 Piece(s)Available

Same day

Stock

1030.1~5041~6041~6015.1~20606039.2±917No Alteration
1 Piece(s)

8 Days

1030.1~5041~6041~6015.1~20606039.2±917With Alteration

Loading...

  1. 1
 

Basic Information

Travel Distance (Selection Range) ~ ±10mm Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Low Cadmium Brass Type X-Axis Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Center Clamp Standard
Reversed Standard Through Hole No Feed method (feed screw type) Knob
Feed method (with vernier scale) With Vernier Scale Feed method (travel distance per 1 handle rotation)(mm) 0.5

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.