(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High Precision, Linear Guide, XLSG

Manual X-Axis Stages - High Precision, Linear Guide, XLSG

Click this image to zoom it.

  • Volume Discount

Linear Guide Type Long Stroke Stages with high load capacity.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
Slide Guide X - Cross Roller, Long Stroke:Related Image
・Materials
[ M ] Material: Aluminum Alloy [ S ] Surface Treatment: Black Anodize [ A ] Accessories: SCB4-10 (8 pcs.)
 

Specifications

Part Number
XLPG25
XLSG80
Part NumberStage Surface (mm)Travel Distance per Rotation (mm)Travel Distance (mm)Load Capacity (N)Motion ParallelismMoment Load Capacity (N·m)ParallelismWeight (kg)
TypeNo.HorizontalPitchingYawingRolling
XLSG8080×8024128mm14725µm10.67.511.550µm0.9
[ ! ]Travel Distance per Rotation: 24mm [ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Slide Guide X - Cross Roller, Long Stroke:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XLSG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1
 

Basic Information

Travel Distance (Selection Range) ±30mm~ Load Capacity (Range)(N) 100.1 or More Table Length L (Range)(mm) 61~90
Table Width W (Range)(mm) 61~90 Overall Height (Range)(mm) 25.1~30 Feeding Method Feed Screw
Guiding Mechanism Linear Guide Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Table Size (Length) L(mm) 80 Table Size (Width) W(mm) 80 Allowable Load(N) 147
Travel Distance (X Distance)(mm) 128 Table Size (Thickness) H(mm) 30 Type X-Axis
Table Parallelism(µm) 50 Feed Knob Position Center Clamp Standard
Reversed Standard Through Hole No Feed method (feed screw type) Knob
Feed method (travel distance per 1 handle rotation)(mm) 24

Please check the type/dimensions/specifications of the part XLSG80 in the Manual X-Axis Stages - High Precision, Linear Guide, XLSG series.

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.