(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Dovetail, Rack & Pinion, XFG

Manual X-Axis Stages - Dovetail, Rack & Pinion, XFG

Move the mouse over the image to zoom

  • Volume Discount

This is Square form factor Dovetail Slide Rack & Pinion stage.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

・Materials
Part Number[ M ]Material[ S ]Surface Treatment
XFG25Low Cadmium BrassBlack Fluororesin Treatment
XFG40Aluminum AlloyBlack Anodize
XFG60

Specifications

Part Number
XFG40
XSFG60
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity (N)Travel Accuracy (µm)Moment Load Capacity (N·m)Parallelism (µm)Weight (kg)Accessories (4 pcs.) Type M-L
TypeNo.CoarseFineHorizontalVerticalStraightnessMotion ParallelismPitchingYawingRolling
XFG2525x25±517-29.46.930800.50.50.5500.09 SCB2-12
4040x40±1020-14.720303.03.02.0400.21 SCB4-6
6060x60±2018-39.219.630507.05.07.0600.64 SCB4-6
XSFG4040x40±1020≈2.629.414.720303.03.02.0400.30 SCB4-10
6060x60±2018≈2.339.219.630507.05.07.0600.51 SCB4-6
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division [ ! ]For orders larger than indicated quantity, please confirm with Web Ordering System.

Alterations

X-Axis Stages - Dovetail Groove, Rack&Pinion:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XFG25
XFG40
XFG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~2515.1~20Low Cadmium Brass-252529.4±5183080
1 Piece(s)Available

10 Days or more

10~ ±10mm5~3026~4026~4030.1~35Aluminum AlloyBlack Anodize404029.4±10352030
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5041~6041~6035.1~40Aluminum AlloyBlack Anodize606039.2±2039.53050
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)

Loading...

  1. 1

Basic Information

Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide Type X-Axis
Feed Knob Position Side Clamp Standard Reversed Standard
Through Hole No Feed method (rack & pinion type) Standard Feed method (with vernier scale) With Vernier Scale

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.