(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Light-Weight/Low Cost Long Stroke Stage. Please select a size based on strokes needed.
Part Number
Configured Part Number is shown.
Part Number |
XLWG100 |
Part Number | L | Number of Blocks | Travel Distance (mm) | Travel per Knob Rotation (mm) | N: Number of Hole Rows | Number of Mounting Holes (Nx2) | ℓ (mm) | Load Capacity (N) | Travel Accuracy (µm) | Weight (kg) | |||
Type | No. | Horizontal | Vertical | Straightness | Parallelism | ||||||||
XLWG | 50 | 50 | 1 | ±15 | 18 | 2 | 4 | 12.5 | 29.4 | 14.7 | 30 | 30 | 0.10 |
70 | 70 | 1 | ±25 | 3 | 6 | 10.0 | 0.12 | ||||||
100 | 100 | 1 | ±40 | 4 | 8 | 12.5 | 0.14 | ||||||
150 | 150 | 1 | ±65 | 6 | 12 | 40 | 40 | 0.17 | |||||
150-2 | 2 | 0.24 | |||||||||||
200 | 200 | 1 | ±90 | 8 | 16 | 50 | 50 | 0.21 | |||||
200-2 | 2 | 0.28 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XLWG50 |
XLWG70 |
XLWG100 |
XLWG150 |
XLWG150-2 |
XLWG200 |
XLWG200-2 |
Loading...
Load Capacity (Range)(N) | 5~30 | Table Length L (Range)(mm) | 41~60 | Table Width W (Range)(mm) | ~25 |
---|---|---|---|---|---|
Overall Height (Range)(mm) | 20.1~25 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide |
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize | Table Size (Length) L(mm) | 42 |
Table Size (Width) W(mm) | 25 | Allowable Load(N) | 29.4 | Table Size (Thickness) H(mm) | 25 |
Type | X-Axis | Feed Knob Position | Side | Clamp | Standard |
Reversed | Standard | Through Hole | No | Feed method (rack & pinion type) | Standard |
Feed method (with vernier scale) | With Vernier Scale |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy