(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Vertical Clamping Levers - Flange type mounting base, holding capacity: 441 N.
MISUMI
Max. Holding Capacity: 441N | Height under bar: 16mm | Overall Height: 74.4mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 1078 N.
MISUMI
Max. Holding Capacity: 1078N | Height under bar: 44mm | Overall Height: 206mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Lever - Flange type mounting base, model: NO. 09.
Kakuta
Best suited as an inspection jig, welding jig, or other assembly/machining jig.
Days to Ship: | 8 Days or more |
---|
Vertical Clamp Lever - Hook and flange type, mounting base, model: NO.X4.
Kakuta
•Mounting Bracket: Flanged
•Clamping Force (n): 2000
•Clamping Force (Range) (n): 1050~2259
•Body Material: Low Carbon Steel (SPCC)
•Type: Clamp
Days to Ship: | 12 Days or more |
---|
Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 980 N.
MISUMI
Max. Holding Capacity: 980N | Height under bar: 80mm | Overall Height: 177mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 186 N.
MISUMI
Max. Holding Capacity: 186N | Height under bar: 16mm | Overall Height: 74.4mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Flange type mounting base, holding capacity: 882 N.
MISUMI
Max. Holding Capacity: 882N | Height under bar: 22.65mm | Overall Height: 104mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Flange type mounting base, holding capacity: 2205 N.
MISUMI
Max. Holding Capacity: 2205N | Height under bar: 31.8mm | Overall Height: 141mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Flange type mounting base, holding capacity: 3332 N.
MISUMI
Max. Holding Capacity: 3332N | Height under bar: 44mm | Overall Height: 206mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Straight mounting base, holding capacity: 2205 N.
MISUMI
Max. Holding Capacity: 2205N | Height under bar: 46.8mm | Overall Height: 156mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 392 N.
MISUMI
Max. Holding Capacity: 392N | Height under bar: 22.65mm | Overall Height: 104mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Flange or straight mounting base, TD series.
Super Tool
Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Lever - Flange type mounting base, model: NO.HV250-2S.
Kakuta
•Mounting Bracket: Flanged
•Clamping Force (n): 900
•Tip Bolt Type: Nylon Bolt
•Clamping Force (Range) (n): 500~1049
•Body Material: Stainless Steel (304 Stainless Steel)
Days to Ship: | 12 Days or more |
---|
Accessories - Extension for clamp.
MISUMI
Two-Pronged Clamp Arms
For complete product overview and details on Vertical Hold-Down Toggle Clamps Accessories - Two-Pronged Clamp Arms see the sections below:
Days to Ship: | 11 Days or more |
---|
Accessories - Double holder for clamp.
MISUMI
•Mounting Bracket: Flanged
•Body Material: 1018 Carbon Steel
•Clamp Bolts: Adjustable Position
•Type: Clamp Accessories
•Clamp Bolt Size: M10
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Straight mounting base, holding capacity: 441 N.
MISUMI
Max. Holding Capacity: 441N | Height under bar: 22.5mm | Overall Height: 87.5mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 186 N.
MISUMI
Max. Holding Capacity: 186N | Height under bar: 22.5mm | Overall Height: 85.7mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Flange type mounting base, holding capacity: 294 N.
MISUMI
Max. Holding Capacity: 294N | Height under bar: 27mm | Overall Height: 61mm (when clamped)
Days to Ship: | Same day or more |
---|
Show Stock Products
Vertical Clamping Levers - Straight mounting base, holding capacity: 294 N.
MISUMI
Max. Holding Capacity: 294N | Height under bar: 38.7mm | Overall Height: 72.7mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Double Vertical Clamping Levers - Flange type mounting base, holding capacity: 1500 N.
MISUMI
Max. Holding Capacity: 1500N | Height under bar: 50mm | Overall Height: 289mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 3700 N.
MISUMI
Max. Holding Capacity: 3700N | Height under bar: 88mm | Overall Height: 275mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamp Levers - Flange type mounting base, weldable tip, holding capacity: 2270 N.
MISUMI
Max. Holding Capacity: 2270N | Height under bar: 31.8mm | Overall Height: 141mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Straight mounting base, holding capacity: 882 N.
MISUMI
Max. Holding Capacity: 882N | Height under bar: 34.5mm | Overall Height: 116mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 2270 N.
MISUMI
Max. Holding Capacity: 2270N | Height under bar: 46.8mm | Overall Height: 156mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Straight mounting base, holding capacity: 3332 N.
MISUMI
Max. Holding Capacity: 3332N | Height under bar: 67.2mm | Overall Height: 229mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 784 N.
MISUMI
Max. Holding Capacity: 784N | Height under bar: 31.8mm | Overall Height: 141mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 392 N.
MISUMI
Max. Holding Capacity: 392N | Height under bar: 34.5mm | Overall Height: 116mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 784 N.
MISUMI
Max. Holding Capacity: 784N | Height under bar: 46.8mm | Overall Height: 156mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 1078 N.
MISUMI
Max. Holding Capacity: 1078N | Height under bar: 67.2mm | Overall Height: 229mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Flange type mounting base, holding capacity: 980 N.
MISUMI
Max. Holding Capacity: 980N | Height under bar: 21.5mm | Overall Height: 111mm (when clamped)
Days to Ship: | Same day or more |
---|
Show Stock Products
Vertical Clamping Levers - Flange type mounting base, holding capacity: 1470 N.
MISUMI
Max. Holding Capacity: 1470N | Height under bar: 38mm | Overall Height: 140mm (when clamped)
Days to Ship: | Same day or more |
---|
Show Stock Products
Vertical Clamping Levers - Flange type mounting base, holding capacity: 1960 N.
MISUMI
Max. Holding Capacity: 1960N | Height under bar: 30mm | Overall Height: 192.5mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Straight mounting base, holding capacity: 980 N.
MISUMI
Max. Holding Capacity: 980N | Height under bar: 35.5mm | Overall Height: 125mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Straight mounting base, holding capacity: 1470 N.
MISUMI
Max. Holding Capacity: 1470N | Height under bar: 57.5mm | Overall Height: 160mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Straight mounting base, holding capacity: 1960 N.
MISUMI
Max. Holding Capacity: 1960N | Height under bar: 49.5mm | Overall Height: 212mm (when clamped)
Days to Ship: | Same day |
---|
Show Stock Products
Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 1500 N.
MISUMI
Max. Holding Capacity: 1500N | Height under bar: 36mm | Overall Height: 176mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 3500 N.
MISUMI
Max. Holding Capacity: 3500N | Height under bar: 48mm | Overall Height: 245mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 4000 N.
MISUMI
Max. Holding Capacity: 4000N | Height under bar: 97mm | Overall Height: 294mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Levers - Flange type mounting base, holding capacity: 910 N.
MISUMI
Max. Holding Capacity: 910N | Height under bar: 42.2mm | Overall Height: 124mm (when clamped)
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Lever - Flange type mounting base, model: NO. 130.
Kakuta
As long as they lie within the adjustment limits, even irregular workpieces can be held in place with a constant downward pressure.
[Features]
•Cam clamps can be used for simple machining and polishing work, securely holding workpieces in place with one-touch operation, requiring no adjustment of the cam over a ±1.5 mm variation in thickness for items such as chrome-plated steel plates and castings.
•Two types of this clamp are available: No. 130 and No. 131
•One-touch operation to ±1.5 mm, without need for adjustment
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Lever - Flange type mounting base, model: TDS10F.
Super Tool
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Lever - Flange or straight mounting base, model: TDE41.
Super Tool
Characteristics
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
Applications
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Vertical Clamp Lever - Long arm, flange type mounting base, model: TDJB2F.
Super Tool
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Vertical Clamping Lever - Flange type mounting base, model: TDX12F.
Super Tool
• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Optimal for inspection, welding, assembly, and machining jigs.
Days to Ship: | 8 Days or more |
---|
Vertical Clamp Lever - T type and straight mounting base, model: 40S-2S.
Kakuta
•Mounting Bracket: Straight
•Clamping Force (n): 1000
•Tip Bolt Type: Nuts
•Clamping Force (Range) (n): 500~1049
•Body Material: Stainless Steel (304 Stainless Steel)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Clamping Force(N) |
Mounting Bracket |
Body Material |
Clamp Bolt Size |
Clamp Bolt Material |
Clamping Force (Range)(N) |
Tip Bolt Type |
Clamp Bolt Position |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | Kakuta | Kakuta | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Super Tool | Kakuta | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kakuta | Super Tool | Super Tool | Super Tool | Super Tool | Kakuta |
Product Series | Vertical Clamping Levers - Flange type mounting base, holding capacity: 441 N. | Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 1078 N. | Vertical Clamping Lever - Flange type mounting base, model: NO. 09. | Vertical Clamp Lever - Hook and flange type, mounting base, model: NO.X4. | Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 980 N. | Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 186 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 882 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 2205 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 3332 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 2205 N. | Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 392 N. | Vertical Clamping Levers - Flange or straight mounting base, TD series. | Vertical Clamping Lever - Flange type mounting base, model: NO.HV250-2S. | Vertical Clamping Levers - Straight mounting base, holding capacity: 441 N. | Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 186 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 294 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 294 N. | Double Vertical Clamping Levers - Flange type mounting base, holding capacity: 1500 N. | Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 3700 N. | Vertical Clamp Levers - Flange type mounting base, weldable tip, holding capacity: 2270 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 882 N. | Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 2270 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 3332 N. | Vertical Clamp Levers - Long arm, flange type mounting base, holding capacity: 784 N. | Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 392 N. | Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 784 N. | Vertical Clamping Levers - Long arm, straight mounting base, holding capacity: 1078 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 980 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 1470 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 1960 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 980 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 1470 N. | Vertical Clamping Levers - Straight mounting base, holding capacity: 1960 N. | Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 1500 N. | Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 3500 N. | Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 4000 N. | Vertical Clamping Levers - Flange type mounting base, holding capacity: 910 N. | Vertical Clamping Lever - Flange type mounting base, model: NO. 130. | Vertical Clamping Lever - Flange type mounting base, model: TDS10F. | Vertical Clamping Lever - Flange or straight mounting base, model: TDE41. | Vertical Clamp Lever - Long arm, flange type mounting base, model: TDJB2F. | Vertical Clamping Lever - Flange type mounting base, model: TDX12F. | Vertical Clamp Lever - T type and straight mounting base, model: 40S-2S. | ||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Days to Ship |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 12 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 12 Days or more | 11 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Type | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp Accessories | Clamp Accessories | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp |
Clamping Force(N) | - | - | 300 | 2000 | - | - | - | - | - | - | - | - | 900 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2500 | - | - | - | - | 1000 |
Mounting Bracket | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Flanged | Straight | Flanged | Flanged / Straight | Flanged | Flanged | Flanged | Straight | Straight | Flanged | Straight | Flanged | Flanged | Flanged | Straight | Straight | Straight | Flanged | Straight | Straight | Straight | Flanged | Flanged | Flanged | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Flanged | Flanged | Flanged / Straight | Flanged | Flanged | Straight |
Body Material | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel / Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel |
Clamp Bolt Size | M5 | M10 | M4 | - | M10 | M5 | M6 | M8 | M10 | M8 | M6 | M4 ~ M10 | M4 | - | M10 | M5 | M5 | M4 | M4 | M10 | M12 | M8 | M6 | M8 | M10 | M8 | M6 | M8 | M10 | M6 | M8 | M8 | M6 | M8 | M8 | M8 | M12 | M12 | M6 | M8 | M4 | M10 | M12 | M8 | M6 |
Clamp Bolt Material | Stainless Steel / Steel+Rubber Pad | Steel+Rubber Pad | - | - | Steel | Steel+Rubber Pad | Stainless Steel / Steel+Rubber Pad | Stainless Steel / Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel / Steel+Rubber Pad | - | - | - | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel+Rubber Pad | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel+Rubber Pad | Steel | Steel | Steel | Steel | Steel | - |
Clamping Force (Range)(N) | Up to 499 | 1050 to 2259 | Up to 499 | 1050 to 2259 | 500 to 1049 | Up to 499 | 500 to 1049 | 1050 to 2259 | 2260 or More | 1050 to 2259 | Up to 499 | Up to 499 / 500 to 1049 / 1050 to 2259 / 2260 or More | 500 to 1049 | - | - | Up to 499 | Up to 499 | Up to 499 | Up to 499 | 1050 to 2259 | 2260 or More | 2260 or More | 500 to 1049 | 2260 or More | 2260 or More | 500 to 1049 | Up to 499 | 500 to 1049 | 1050 to 2259 | 500 to 1049 | 1050 to 2259 | 1050 to 2259 | 500 to 1049 | 1050 to 2259 | 1050 to 2259 | 1050 to 2259 | 2260 or More | 2260 or More | 500 to 1049 | 2260 or More | Up to 499 | 2260 or More | 2260 or More | 1050 to 2259 | 500 to 1049 |
Tip Bolt Type | - | - | Bolt with Rubber | Not Provided | - | - | - | - | - | - | - | - | Nylon Bolt | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Steel Bolt | - | - | - | - | Nuts |
Clamp Bolt Position | - | - | Adjustable | - | - | - | - | - | - | - | - | Non-adjustable (Fixed) / Adjustable | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Adjustable | Non-adjustable (Fixed) | Adjustable | Adjustable | Adjustable | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy