(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plier Clamps

A plier clamp is a type of clamp that firmly fixes an object by gripping it from the sides. It is generally used by adjusting the bolt at the tip or tail end of the clamp according to the thickness of the object, then squeezing the handle to grip it from the sides. It allows workpieces of the same thickness to be repeatedly inserted with a single action, enabling efficient repetitive work. It can be used as a temporary holder for welding and assembly work, and as a jig, and can be used in a wide range of applications such as woodwork, sheet metal, and machine work. Secure fixation requires the width to be adjusted appropriately so that the opening does not become too wide or too narrow during adjustment. Tightening pressure varies from 2,000 N to 5,800 N depending on the product, so it must be selected according to the application.
Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Tightening Force(N)

    Standard Type Hand Vice, NO.2B

      Standard Type Hand Vice, NO.3B

      Brand

      Kakuta

      Kakuta

      Product Series

      Standard Type Hand Vice, NO.2B

      Standard Type Hand Vice, NO.3B

      CAD
      • 2D
      • 2D
      Days to Ship 8 Days or more 8 Days or more
      Tightening Force(N)30002600

      Loading...

      1. 1

      Application example related to this category

      Related Categories to Plier Clamps