(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
As long as they lie within the adjustment limits, even irregular workpieces can be held in place with a constant downward pressure.
[Features]
•Cam clamps can be used for simple machining and polishing work, securely holding workpieces in place with one-touch operation, requiring no adjustment of the cam over a ±1.5 mm variation in thickness for items such as chrome-plated steel plates and castings.
•Two types of this clamp are available: No. 130 and No. 131
•One-touch operation to ±1.5 mm, without need for adjustment
Part Number
Configured Part Number is shown.
NO.130
Type | Main Body | Clamping Force(N) | 2500 |
---|---|---|---|
Mounting Bracket | Flange Base | Body Material | [Steel] Steel |
Clamp Bolts | Adjustable | Clamp Bolt Size | M8 |
Clamp Bolt Material | Steel | Arm Height(mm) | 58 |
Arm Length(mm) | 68 | Handle Length | Standard |
Clamping Force (Range)(N) | 2260 or More | Tip Bolt Type | Steel Bolt |
Show More | |||
Clamp Bolt Position | Slide Adjustment | RoHS | 10 |
Show Less |
Type | Main Body | Clamping Force(N) | 2500 | Mounting Bracket | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Bolts | Adjustable | Clamp Bolt Size | M8 |
Clamp Bolt Material | Steel | Arm Height(mm) | 58 | Arm Length(mm) | 68 |
Handle Length | Standard | Clamping Force (Range)(N) | 2260 or More | Tip Bolt Type | Steel Bolt |
Clamp Bolt Position | Slide Adjustment |
Please check the type/dimensions/specifications of the part NO.130 in the Vertical Clamping Lever - Flange type mounting base, model: NO. 130. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy