(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Vertical Clamping Levers - Flange type mounting base, holding capacity: 1500 N.

Double Vertical Clamping Levers - Flange type mounting base, holding capacity: 1500 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 1500N | Height under bar: 50mm | Overall Height: 289mm (when clamped)

  • inCAD Components

(i)Caution

  • The nut at the top of the mounting hole must be removed when securing the toggle clamp unit.
    Replace the nut once the unit is mounted.
Toggle Clamps - Vertical Handle, Horizontal Base, 2 Pronged Type:Related Image

Specifications

Part Number
MC06-1
FTK
Part NumberMC05-1
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)800~1500
Weight (g)2000
Right and Left Travel Distance (mm)
 
40~80
Back and Forth Travel Distance (mm)60
Open-Close Angle of Arm150°
Open-Close Angle of Handle78°
AccessoriesBolt with Rubber
Material: NBR Nitrile Rubber Hardness: Shore A70

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC05-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Example

Toggle Clamps - Vertical Handle, Horizontal Base, 2 Pronged Type:Related Image
 

Basic Information

Type Main Body Mounting Bracket Flange Base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M10 Clamp Bolt Material Iron + Rubber Pad
Arm Height Type Standard Arm Height(mm) 75 Arm Length Type Standard
Arm Length(mm) 150 Handle Length Standard Clamping Force (Range)(N) 1050~2259

Please check the type/dimensions/specifications of the part MC05-1 in the Double Vertical Clamping Levers - Flange type mounting base, holding capacity: 1500 N. series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.