(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Lever - Flange type mounting base, model: NO.HV250-2S.

Vertical Clamping Lever - Flange type mounting base, model: NO.HV250-2S.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Flanged
•Clamping Force (n): 900
•Tip Bolt Type: Nylon Bolt
•Clamping Force (Range) (n): 500~1049
•Body Material: Stainless Steel (304 Stainless Steel)

PDF

Part Number

Configured Part Number is shown.

NO.HV250-2S

 
Part Number
NO.HV250-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Main Body Clamping Force(N) 900 Mounting Bracket Flange Base
Body Material Stainless Steel (304 Stainless Steel) Clamp Bolt Size M4 Clamping Force (Range)(N) 500~1049
Tip Bolt Type Nylon Bolt Max. Height(mm) 100 Max. Length(mm) 120
Maximum Width(mm) 39.8 JAN code 4580455760545

Please check the type/dimensions/specifications of the part NO.HV250-2S in the Vertical Clamping Lever - Flange type mounting base, model: NO.HV250-2S. series.

Additional Products in this Category

Tech Support