(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamp Lever - Hook and flange type, mounting base, model: NO.X4.

Vertical Clamp Lever - Hook and flange type, mounting base, model: NO.X4.

Move the mouse over the image to zoom

  • Volume Discount

•Mounting Bracket: Flanged
•Clamping Force (n): 2000
•Clamping Force (Range) (n): 1050~2259
•Body Material: Low Carbon Steel (SPCC)
•Type: Clamp

PDF

Part Number

Configured Part Number is shown.

NO.X4

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeMain BodyClamping Force(N)2000
Mounting BracketFlange BaseBody Material[Steel] Low Carbon Steel (SPCC)
Clamp BoltsNoClamping Force (Range)(N)1050~2259
Tip Bolt TypeNoMax. Height(mm)180
Max. Length(mm)330Maximum Width(mm)73
JAN code4580455760927RoHS10
Part Number
NO.X4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Type Main Body Clamping Force(N) 2000 Mounting Bracket Flange Base
Body Material Low Carbon Steel (SPCC) Clamp Bolts No Clamping Force (Range)(N) 1050~2259
Tip Bolt Type No Max. Height(mm) 180 Max. Length(mm) 330
Maximum Width(mm) 73 JAN code 4580455760927

Please check the type/dimensions/specifications of the part NO.X4 in the Vertical Clamp Lever - Hook and flange type, mounting base, model: NO.X4. series.

Additional Products in this Category

Tech Support