(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Max. Holding Capacity: 2270N | Height under bar: 46.8mm | Overall Height: 156mm (when clamped)
Part Number
Configured Part Number is shown.
MC04-5S
Type | Main Body | Mounting Bracket | Straight base |
---|---|---|---|
Body Material | [Steel] 1018 Carbon Steel | Clamp Bolts | No |
Clamp Bolt Size | M8 | Clamp Bolt Material | Iron + Rubber Pad |
Arm Height Type | Standard | Arm Height(mm) | 62.8 |
Arm Length Type | Standard | Handle Length | Standard |
Clamping Force (Range)(N) | 2260 or More | - | - |
Part Number |
MC04-1S |
Part Number | MC04-5S |
Body Material | 1018 Carbon Steel |
Surface Treatment | Trivalent Chromate |
Tightening Force (N) | 2270 |
Weight (g) | 355 |
Open-Close Angle of Arm | 107° |
Open-Close Angle of Handle | 60° |
Accessories | Bolt with Rubber Material: NBR Nitrile Rubber Hardness: Shore A70 |
Type | Main Body | Mounting Bracket | Straight base | Body Material | 1018 Carbon Steel |
---|---|---|---|---|---|
Clamp Bolts | No | Clamp Bolt Size | M8 | Clamp Bolt Material | Iron + Rubber Pad |
Arm Height Type | Standard | Arm Height(mm) | 62.8 | Arm Length Type | Standard |
Handle Length | Standard | Clamping Force (Range)(N) | 2260 or More |
Please check the type/dimensions/specifications of the part MC04-5S in the Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 2270 N. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy