(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, for Counter Boring, AQDEXZ
Nachi-Fujikoshi
180° flat multifunctional carbide drill.
[Features]
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· Can support a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Straight Shank, for Cast Iron Machining, SSN
OKAZAKI
It is a drill with X thinning shaped tip, suitable for drilling cast iron and nonferrous metals.
Days to Ship: | 9 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Mugen Coated Miniature Drill Bit, MDR-R
NS TOOL
•Tool Material Type: Carbide
•Overall Length (L) (mm): 38
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, for Precision Machining, WX-MS-GDS, Ultra Small
OSG
Achieves high precision and high performance for drilling ultra-fine diameters for precision equipment or IT components
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - for Non-Ferrous Metal Machining, NF-GDN, Medium
OSG
Enables cost-effective and high-speed drilling of aluminum castings, aluminum die cast, and aluminum extruded materials that are widely used in automobiles and aircraft
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Hi-Spec Micro Drill Bit, ADR-SP
ATOM
The intermediate size of the drill diameter 0.01 mm increment size is standardized. High-spec and high-precision drill, keeping runout accuracy and lip height difference that affect hole accuracy within 2 microns.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Micro Drill Bit, for Precision Machining, ADR
ATOM
A drill for precision multiporous machining. (Min. diameter φ0.02), Can be used for a wide range of applications including general steel, non-ferrous metals, and resins.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, 3-Flute, with Oil Hole, 5D, AQDEXOH3F5D
Nachi-Fujikoshi
[Features]
· 3-flute cutting edge with excellent cutting balance ideal for high-precision machining.
· Capable of highly-efficient hole drilling up to 5 times the drill diameter.
Days to Ship: | 9 Days or more |
---|
Solid Carbide Drill 2D Type AD-2D
OSG
[Features]
· Carbide 2D type drill with both high blade tip rigidity and good cutting resistance. Recommended for use on a wide range of materials.
Uses an EgiAs coating which boasts excellent wear resistance and toughness, helping achieve a longer tool life.
Wide flutes for improved chip discharging
Wave-shaped flutes that finely fragment the chips
Days to Ship: | 9 Days or more |
---|
Carbide Solid Drill Bits - with Oil Hole, for Deep Holes, CAO-GDXL
OSG
Steplessly processes super deep holes of 15D to 30D. Gun drill and HSS drill that achieves several times higher machining efficiency and tool service life
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Corrugated Cutting Edge, TiAlN Coated, Stub
MISUMI
Offering a full assortment of standard drills effective for iron-based materials in 0.1mm increments at ultra-low cost
Days to Ship: | 8 Days or more |
---|
MISUMI
Capable of high-feed, high-speed cutting on everything from standard steel to stainless steel.
Days to Ship: | 8 Days or more |
---|
MISUMI
Straight shank version of the popular high-hardness steel series
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, for Stainless Steel Machining, TiAlN Coated
MISUMI
High-durability composite helix drill that's ideal for drilling stainless steel
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 5D, AQDEXOH5D
Nachi-Fujikoshi
Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Product lineup is for 3D, 5D and 8D boring depths.
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
· Capable of stable wet processing and MQL processing.
· For highly-efficient hole drilling up to 5 times the drill diameter.
[Applications]
· Ideal for stable processing of mild steel to high hardness materials, as well as work materials with difficult chip processing.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Micro Drill, AQMD
Nachi-Fujikoshi
A drill that is difficult to break and stable for machining.
[Features]
· Employs cemented carbide ideal for small diameter hole drilling.
· A drill with high rigidity is used.
· The cutting load has been reduced by circumferential clearance and thinning.
[Applications]
· Hard to break and capable of stable processing thanks to the high-rigidity shape and the use of carbide alloy ideal for small diameter drilling work.
Days to Ship: | Same day or more |
---|
Show Stock Products
Carbide Solid Drill Bits - Straight Shank, Diamond Coated, D-GDN
OSG
Demonstrates power in machining not only aluminum alloys, but also high silicone aluminum alloys where carbide drills have extremely short lives
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Micro Drill Bit, TiAlN Coated, NSMD
NS TOOL
•Tool Material Type: Carbide
•Overall Length (L) (mm): 40
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: TiAlN
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, Long, ADL
ATOM
ADS standard straight shank drill long type.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Solid Pivot Type, KDR-2
KYOWASEIKO
[Specifications]
· Shape: Straight Shank / End Mill Shank Drill (carbide)
· Material: Micro Grain Alloy
· Work materials: General steel [◎] / tempered steel [○] / stainless steel [◎] / aluminum [○]
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 3D, AQDEXZOH3D
Nachi-Fujikoshi
A 180° flat, internally-lubricated type multi-functional carbide drill.
[Features]
· Allows high efficiency flat drilling up to hole depth 3D.
· A drill with oil hole that supports stainless steel.
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· A multi-functional drill that is capable of supporting a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 20D, AQDEXOH20D
Nachi-Fujikoshi
[Features]
· Drill capable of wet machining and MQL machining.
· For highly-efficient hole drilling up to 20 times the drill diameter.
Days to Ship: | 9 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, with Corner Radius, TiAlN Coated, Stub, Regular
MISUMI
Straight shank type drill with corner radius
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, TiAlN Coated, Stub
MISUMI
Introducing a carbide drill with high versatility an astonishing low price
Days to Ship: | 8 Days or more |
---|
MISUMI
Small radius version of the high-hardness steel series
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 3D, AQDEXOH3D
Nachi-Fujikoshi
Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
[Applications]
· Stable processing of mild steel to high hardness materials.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 8D, AQDEXOH8D
Nachi-Fujikoshi
Aqua Drill EX series solid carbide drills with internal coolant.
[Features]
· Product lineup is for 3D, 5D and 8D boring depths.
· Aqua Drill EX based new flute shape adopted to achieve excellent chipping breakup.
· Aqua EX coating achieves stable long life.
[Applications]
· Stable processing of mild steel to high hardness materials.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Micro Revolution Drill Bit, for Stainless Steel Machining, MRS-GDL
OSG
Ideal for small diameter stainless steel processing
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - End Mill Shank, Unimax Drill Bit, C-UMD
UNION TOOL
•Tool Material Type: Carbide
•Overall Length (L) (mm): 38
•Link Model: End Mill Link
•Coating Presence: Included
•Coating Type: Others
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, Cemented Carbide, Stub, DIXI1130
DIXI
•Tool Material Type: Carbide
•Link Model: Straight Link
•Torsional Angle: 24
•Tip Angle (°): 118
•Diameter Tolerance: h6
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, TiAlN Coated
ATOM
ADS standard type with a TiAlN coating achieves a long life and consistent machining. It is also possible to drill hardened steel of up to 50 HRC, for which machining was difficult with standard non-coated products.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, Sweep Cut Drill Bit, ASWR
ATOM
Sweep Cut Drills drastically reduce the burrs produced with through-holes.
[Features]
· Suppresses hole bending.
· Suppresses runout of the drill bit when biting in, realizing high hole position and hole diameter accuracy.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, Semi-Long, ADSL
ATOM
A high-quality general-purpose drill which can support a wide range of materials, from steel/non-ferrous to resin. Versatile type that allows high performance to be achieved not only in high-speed cutting but also in low-speed cutting.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Micro Drill Bit, Short Flute, for Precision Machining, ADRS
ATOM
A drill for precision multiporous machining. Supports a wide range of applications, from general steel to nonferrous metals and resins.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, Standard Solid Drill Bit, ADS
ATOM
A high-quality general-purpose drill which can support a wide range of materials, from steel/non-ferrous to resin. Versatile type that allows high performance to be achieved not only in high-speed cutting but also in low-speed cutting.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, DLC Coated, SSND
OKAZAKI
The weld prevention effect of the pure DLC coating provides an astonishingly long service life.
Days to Ship: | 12 Days or more |
---|
Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 15 x D with Oil Hole, RT100T 6509
GUHRING
Specially designed MQL compatible groove shapes and blade tips, realizing high accuracy and high efficiency deep hole drilling.
Days to Ship: | 10 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, 3 X D, N 2463
GUHRING
Highly versatile carbide solid drill. Supports various workpiece materials such as aluminum or general steel. FIRE coating achieves longer life.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, 5 X D, N 2464
GUHRING
[Features]
· Highly versatile carbide solid drill.
· Supports various workpiece materials such as aluminum or general steel.
· FIRE coating achieves longer life.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight Shank, 100 mm, GT100 J731
GUHRING
[Features]
· Ideal for deep drilling aluminum, aluminum alloy, cast iron, etc.
Days to Ship: | 27 Days or more |
---|
Carbide Solid Drill Bits - Micro Drill Bit, Type N, 3899
GUHRING
Achieves high-precision and long-life small diameter hole machining by adoption of base material with high breaking resistance and specialized coating ideal for small-diameter drills. The shank diameters are unified at φ3. Lineup featuring sizes in 1/100 increments.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 5D, AQDEXZOH5D
Nachi-Fujikoshi
A 180° flat, internally-lubricated type multi-functional carbide drill.
[Features]
· Allows high efficiency flat drilling up to hole depth 5D.
· A centering hole or guide hole is required.
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· A multi-functional drill that is capable of supporting a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Micro Drill Bit, Semi Long Flute, ADRSL-SV
ATOM
A series that achieves stable long life developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Straight/End Mill Shank, Flat Type, ADF-2D
OSG
[Features]
· Can be used in various applications such as counterboring of inclined and curved surfaces and semi-split hole drilling.
· The wear-resistant layer suppresses abrasion and prevents crack propagation due to the periodic nano-layered coating.
· The original bottom edge shape reduces the cutting resistance and achieves stable processing.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 10D, AQDEXOH10D
Nachi-Fujikoshi
[Features]
· Drill capable of wet machining and MQL machining.
· For highly-efficient hole drilling up to 10 times the drill diameter.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Groove Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Overall Length (L)(mm) |
Link Model |
Coating Presence |
Coating Type |
Oil-Hole Presence |
Brand | Nachi-Fujikoshi | OKAZAKI | NS TOOL | OSG | OSG | ATOM | ATOM | Nachi-Fujikoshi | OSG | OSG | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | NS TOOL | ATOM | KYOWASEIKO | Nachi-Fujikoshi | Nachi-Fujikoshi | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | UNION TOOL | DIXI | ATOM | ATOM | ATOM | ATOM | ATOM | OKAZAKI | GUHRING | GUHRING | GUHRING | GUHRING | GUHRING | Nachi-Fujikoshi | ATOM | OSG | Nachi-Fujikoshi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Carbide Solid Drill Bits - Aqua Drill EX Bit, for Counter Boring, AQDEXZ | Carbide Solid Drill Bits - Straight Shank, for Cast Iron Machining, SSN | Carbide Solid Drill Bits - End Mill Shank, Mugen Coated Miniature Drill Bit, MDR-R | Carbide Solid Drill Bits - Straight Shank, for Precision Machining, WX-MS-GDS, Ultra Small | Carbide Solid Drill Bits - for Non-Ferrous Metal Machining, NF-GDN, Medium | Carbide Solid Drill Bits - Micro Drill Bit, for Precision Machining, ADR | Carbide Solid Drill Bits - Aqua Drill EX Bit, 3-Flute, with Oil Hole, 5D, AQDEXOH3F5D | Carbide Solid Drill Bits - with Oil Hole, for Deep Holes, CAO-GDXL | Carbide Solid Drill Bits - End Mill Shank, Corrugated Cutting Edge, TiAlN Coated, Stub | Carbide Solid Drill Bits - End Mill Shank, for Stainless Steel Machining, TiAlN Coated | Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 5D, AQDEXOH5D | Carbide Solid Drill Bits - Straight Shank, Diamond Coated, D-GDN | Carbide Solid Drill Bits - End Mill Shank, Micro Drill Bit, TiAlN Coated, NSMD | Carbide Solid Drill Bits - End Mill Shank, Solid Pivot Type, KDR-2 | Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 3D, AQDEXZOH3D | Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 20D, AQDEXOH20D | Carbide Solid Drill Bits - Straight Shank, with Corner Radius, TiAlN Coated, Stub, Regular | Carbide Solid Drill Bits - End Mill Shank, TiAlN Coated, Stub | Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 3D, AQDEXOH3D | Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 8D, AQDEXOH8D | Carbide Solid Drill Bits - Micro Revolution Drill Bit, for Stainless Steel Machining, MRS-GDL | Carbide Solid Drill Bits - End Mill Shank, Unimax Drill Bit, C-UMD | Carbide Solid Drill Bits - Straight Shank, Cemented Carbide, Stub, DIXI1130 | Carbide Solid Drill Bits - Straight Shank, Sweep Cut Drill Bit, ASWR | Carbide Solid Drill Bits - Micro Drill Bit, Short Flute, for Precision Machining, ADRS | Carbide Solid Drill Bits - Straight Shank, Standard Solid Drill Bit, ADS | Carbide Solid Drill Bits - MQL Long Drill Bit, TiAlN Coated, 15 x D with Oil Hole, RT100T 6509 | Carbide Solid Drill Bits - Straight Shank, 100 mm, GT100 J731 | Carbide Solid Drill Bits - Aqua Drill EX Bit, Flat Type, with Oil Hole, 5D, AQDEXZOH5D | Carbide Solid Drill Bits - Micro Drill Bit, Semi Long Flute, ADRSL-SV | Carbide Solid Drill Bits - Straight/End Mill Shank, Flat Type, ADF-2D | Carbide Solid Drill Bits - Aqua Drill EX Bit, with Oil Hole, 10D, AQDEXOH10D | |||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 27 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Hole Diameter (Drilling Diameter) D(mm) | 0.5 ~ 20 | 0.5 ~ 13 | .0.4 ~ 1 | 0.2 ~ 5 | 3 ~ 13 | 0.035 ~ 1.995 | 0.02 ~ 3 | 3 ~ 16 | 8.8 ~ 10 | 3 ~ 10 | 3 ~ 13 | 3 ~ 13 | 3 ~ 13 | 3 ~ 10 | 1 ~ 16 | 0.2 ~ 1.99 | 2 ~ 12 | 0.01 ~ 0.1 | 0.3 ~ 13 | 0.03 ~ 3 | 3 ~ 16 | 1 ~ 10 | 3 ~ 13 | 0.3 ~ 6 | 0.8 ~ 3 | 3 ~ 16 | 3 ~ 16 | 0.5 ~ 3 | 0.11 ~ 2.85 | 0.4 ~ 14 | 0.3 ~ 6 | 0.1 ~ 3 | 0.3 ~ 13 | 0.1 ~ 3 | 0.3 ~ 13 | 2.5 ~ 13 | 3 ~ 14 | 1 ~ 16 | 1 ~ 12 | 2 ~ 13 | 0.1 ~ 3 | 3 ~ 16 | 0.04 ~ 0.99 | 2 ~ 20 | 1 ~ 12 |
Groove Length (ℓ)(mm) | 1.65 ~ 90 | 6 ~ 60 | 1.2 ~ 10 | 1.5 ~ 26 | 25 ~ 76 | 0.4 ~ 22 | 0.2 ~ 25 | 28 ~ 128 | 47 | 55 ~ 265 | 20 ~ 60 | 28 ~ 77 | 16 ~ 78 | 28 ~ 61 | 8 ~ 128 | 2.5 ~ 15 | 18 ~ 76 | 0.1 ~ 1 | 10 ~ 90 | 0.3 ~ 25 | 2 ~ 72 | 23 ~ 230 | 16 ~ 77 | 2 ~ 28 | 6 ~ 27 | 17 ~ 80 | 33 ~ 176 | 6 ~ 36 | 1.2 ~ 12 | 6 ~ 37 | 4 ~ 40 | 1.2 ~ 25 | 8 ~ 70 | 0.6 ~ 12 | 4 ~ 50 | 15 ~ 60 | 55 ~ 248 | 6 ~ 58 | 12 ~ 101 | 60 | 1.2 ~ 12 | 20 ~ 104 | 0.6 ~ 11 | 10 ~ 88 | 13 ~ 156 |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] | General Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | Cast Iron[◎] / Aluminum[◎] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[◎] | Aluminum[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Copper[○] | Heat-Treated Steel[○] / High-Hardness Steel[◎] | Stainless Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] | Aluminum[◎] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Titanium[○] | Stainless Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Resin[◎] | Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | - | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[○] | Cast Iron[◎] / Aluminum[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Stainless Steel[○] / Aluminum[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] |
Tool Material Type | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide | Carbide |
Overall Length (L)(mm) | 47 ~ 145 | 45 ~ 118 | 38 | 38 ~ 64 | 59 ~ 128 | 38 ~ 50 | 38 ~ 50 | 78 ~ 194 | 89 | 105 ~ 315 | 66 ~ 107 | 66 ~ 124 | 46 ~ 137 | 60 ~ 120 | 56 ~ 194 | 38 ~ 47 | 54 ~ 126 | 40 | 60 ~ 200 | 38 ~ 50 | 68 ~ 146 | 71 ~ 280 | 49 ~ 124 | 38 ~ 66 | 47 ~ 67 | 68 ~ 146 | 81 ~ 242 | 42 ~ 66 | 38 | 30 ~ 107 | 30 ~ 80 | 38 ~ 50 | 40 ~ 149 | 38 | 30 ~ 100 | 50 ~ 118 | 95 ~ 297 | 26 ~ 115 | 34 ~ 151 | 100 | 38 | 74 ~ 178 | 38 | 50 ~ 140 | 61 ~ 216 |
Link Model | End Mill Link / Straight Link | Straight Link | End Mill Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link / Straight Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link / Straight Link | End Mill Link | End Mill Link / Straight Link | End Mill Link | Straight Link | End Mill Link | End Mill Link / Straight Link | Straight Link | Straight Link | End Mill Link | End Mill Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link | Straight Link | Straight Link | End Mill Link | Straight Link | End Mill Link | Straight Link | End Mill Link / Straight Link | - | Straight Link | Straight Link | Straight Link | - | End Mill Link / Straight Link | End Mill Link | End Mill Link / Straight Link | Straight Link |
Coating Presence | Included | None | Included | Included | None | None | None | Included | Included | None | Included | Included | Included | Included | Included | Included | Included | Included | None | None | Included | Included | Included | Included | Included | Included | Included | Included | Included | None | Included | None | None | None | None | Included | Included | Included | Included | None | Included | Included | Included | Included | Included |
Coating Type | Others | Non-Coated | TiAlN | Others | Non-Coated | Non-Coated | Non-Coated | For General Steel (AlCrN etc.) | Others | Non-Coated | TiAlN | TiAlN | - | TiAlN | Others | Others | Diamond Coat | TiAlN | Non-Coated | - | Others | For General Steel (AlCrN etc.) | TiAlN | TiAlN | - | Others | Others | Others | Others | - | TiAlN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | DLC | TiAlN | Others | Others | - | TiAlN | Others | For General Steel (AlCrN etc.) | Others | For General Steel (AlCrN etc.) |
Oil-Hole Presence | None | None | - | None | None | None | None | Included | None | Included | None | None | None | None | Included | None | None | None | None | None | Included | Included | None | None | None | Included | Included | None | None | None | None | None | None | None | None | None | Included | None | None | None | None | Included | None | None | Included |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy