(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Aqua Drill EX Bit, for Counter Boring, AQDEXZ

Carbide Solid Drill Bits - Aqua Drill EX Bit, for Counter Boring, AQDEXZ
  • Volume Discount

180° flat multifunctional carbide drill.
[Features]
· Reduces hole expansion thanks to its double margins and 2-step cutting edge tip shape.
· Capable of producing an accurate counter-bore surface with one shot.
· Aqua EX coating improves heat and wear resistance, providing long life.
[Applications]
· Can support a wide range of applications such as countersinking on inclined surfaces, correction of eccentric bores, burr-free machining of thin plates, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
AQDEXZ0050
AQDEXZ0060
AQDEXZ0070
AQDEXZ0080
AQDEXZ0090
AQDEXZ0100
AQDEXZ0101
AQDEXZ0102
AQDEXZ0103
AQDEXZ0104
AQDEXZ0105
AQDEXZ0106
AQDEXZ0107
AQDEXZ0108
AQDEXZ0109
AQDEXZ0111
AQDEXZ0112
AQDEXZ0113
AQDEXZ0114
AQDEXZ0115
AQDEXZ0116
AQDEXZ0117
AQDEXZ0118
AQDEXZ0119
AQDEXZ0120
AQDEXZ0121
AQDEXZ0122
AQDEXZ0125
AQDEXZ0130
AQDEXZ0132
AQDEXZ0135
AQDEXZ0140
AQDEXZ0142
AQDEXZ0145
AQDEXZ0150
AQDEXZ0152
AQDEXZ0155
AQDEXZ0160
AQDEXZ0162
AQDEXZ0165
AQDEXZ0170
AQDEXZ0172
AQDEXZ0175
AQDEXZ0180
AQDEXZ0182
AQDEXZ0185
AQDEXZ0192
AQDEXZ0195
AQDEXZ0200
AQDEXZ0201
AQDEXZ0202
AQDEXZ0203
AQDEXZ0204
AQDEXZ0205
AQDEXZ0208
AQDEXZ0209
AQDEXZ0210
AQDEXZ0211
AQDEXZ0212
AQDEXZ0213
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model Body L1
(mm)
shank diameter Ds
(mm)
1 Piece(s)Available

8 Days or more

0.51.6547End Mill Shank2.033
1 Piece(s)Available

8 Days or more

0.61.9847End Mill Shank2.323
1 Piece(s)Available

8 Days or more

0.72.3147End Mill Shank2.713
1 Piece(s)Available

8 Days or more

0.82.6447End Mill Shank2.993
1 Piece(s)Available

8 Days or more

0.92.9747End Mill Shank3.283
1 Piece(s)Available

8 Days or more

13.347End Mill Shank3.63
1 Piece(s)Available

8 Days or more

1.013.547End Mill Shank3.63
1 Piece(s)Available

8 Days or more

1.023.547End Mill Shank3.73
1 Piece(s)Available

8 Days or more

1.033.547End Mill Shank3.73
1 Piece(s)Available

8 Days or more

1.043.547End Mill Shank3.73
1 Piece(s)Available

8 Days or more

1.053.547End Mill Shank3.83
1 Piece(s)Available

8 Days or more

1.063.647End Mill Shank3.83
1 Piece(s)Available

8 Days or more

1.073.647End Mill Shank3.83
1 Piece(s)Available

8 Days or more

1.083.647End Mill Shank3.93
1 Piece(s)Available

8 Days or more

1.093.647End Mill Shank3.93
1 Piece(s)Available

8 Days or more

1.113.747End Mill Shank3.93
1 Piece(s)Available

8 Days or more

1.123.747End Mill Shank3.93
1 Piece(s)Available

8 Days or more

1.133.747End Mill Shank43
1 Piece(s)Available

8 Days or more

1.143.747End Mill Shank43
1 Piece(s)Available

8 Days or more

1.153.747End Mill Shank43
1 Piece(s)Available

8 Days or more

1.163.947End Mill Shank43
1 Piece(s)Available

8 Days or more

1.173.947End Mill Shank43
1 Piece(s)Available

8 Days or more

1.183.947End Mill Shank4.13
1 Piece(s)Available

8 Days or more

1.193.947End Mill Shank4.13
1 Piece(s)Available

8 Days or more

1.23.947End Mill Shank4.23
1 Piece(s)Available

8 Days or more

1.214.147End Mill Shank4.23
1 Piece(s)Available

8 Days or more

1.224.147End Mill Shank4.23
1 Piece(s)Available

8 Days or more

1.254.147End Mill Shank4.43
1 Piece(s)Available

7 Days

Stock

1.34.247End Mill Shank4.53
1 Piece(s)Available

8 Days or more

1.324.447End Mill Shank4.53
1 Piece(s)Available

8 Days or more

1.354.447End Mill Shank4.73
1 Piece(s)Available

8 Days or more

1.44.647End Mill Shank4.93
1 Piece(s)Available

12 Days or more

1.424.747End Mill Shank4.93
1 Piece(s)Available

12 Days or more

1.454.747End Mill Shank53
1 Piece(s)Available

7 Days

Stock

1.54.947End Mill Shank5.23
1 Piece(s)Available

12 Days or more

1.525.147End Mill Shank5.23
1 Piece(s)Available

8 Days or more

1.555.147End Mill Shank5.43
1 Piece(s)Available

8 Days or more

1.65.247End Mill Shank5.53
1 Piece(s)Available

8 Days or more

1.625.347End Mill Shank5.63
1 Piece(s)Available

12 Days or more

1.655.347End Mill Shank5.63
1 Piece(s)Available

8 Days or more

1.75.547End Mill Shank5.83
1 Piece(s)Available

8 Days or more

1.725.747End Mill Shank5.93
1 Piece(s)Available

8 Days or more

1.755.747End Mill Shank63
1 Piece(s)Available

7 Days

Stock

1.85.847End Mill Shank6.13
1 Piece(s)Available

8 Days or more

1.82647End Mill Shank6.13
1 Piece(s)Available

8 Days or more

1.85647End Mill Shank6.33
1 Piece(s)Available

8 Days or more

1.926.347End Mill Shank6.53
1 Piece(s)Available

8 Days or more

1.956.347End Mill Shank6.63
1 Piece(s)Available

8 Days or more

2950End Mill Shank9.84
1 Piece(s)Available

8 Days or more

2.011150End Mill Shank11.34
1 Piece(s)Available

12 Days or more

2.021150End Mill Shank11.34
1 Piece(s)Available

12 Days or more

2.031150End Mill Shank11.34
1 Piece(s)Available

8 Days or more

2.041150End Mill Shank11.34
1 Piece(s)Available

12 Days or more

2.051150End Mill Shank11.34
1 Piece(s)Available

8 Days or more

2.081150End Mill Shank11.34
1 Piece(s)Available

8 Days or more

2.091150End Mill Shank11.34
1 Piece(s)Available

8 Days or more

2.11150End Mill Shank11.44
1 Piece(s)Available

8 Days or more

2.111150End Mill Shank11.44
1 Piece(s)Available

8 Days or more

2.121150End Mill Shank11.44
1 Piece(s)Available

8 Days or more

2.131150End Mill Shank11.44

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Carbide Coating Presence Available
Coating Type Other Oil-Hole Presence NA tip angle(Degree) 180
Units Ordered(Book) 1 Coating Details AQEX Coating

Additional Products in this Category

Tech Support