(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Straight Shank, for High-Hardness Steel Machining, TS Coated, Stub, Regular

Carbide Solid Drill Bits - Straight Shank, for High-Hardness Steel Machining, TS Coated, Stub, Regular

Click this image to zoom it.

  • Carbide Solid Drill Bits - Straight Shank, for High-Hardness Steel Machining, TS Coated, Stub, Regular
  • Carbide Solid Drill Bits - Straight Shank, for High-Hardness Steel Machining, TS Coated, Stub, Regular
  • Volume Discount

Straight shank version of the popular high-hardness steel series

TS Coated Carbide Drill for High-Hardness Steel Machining, Straight Shank / Stub, Regular:Related Image
Part Number
TSC-XSDM3
TSC-XSDM3.3
TSC-XSDM3.5
TSC-XSDM4
TSC-XSDM4.2
TSC-XSDM4.5
TSC-XSDM5
TSC-XSDM5.5
TSC-XSDM6
TSC-XSDM6.5
TSC-XSDM6.8
TSC-XSDM7
TSC-XSDM8
TSC-XSDM8.5
TSC-XSDM9
TSC-XSDM10
TSC-XSDM10.3
TSC-XSDM11
TSC-XSDM12
TSC-XSDM13
TSC-XSDR3
TSC-XSDR3.3
TSC-XSDR3.5
TSC-XSDR4
TSC-XSDR4.2
TSC-XSDR4.5
TSC-XSDR5
TSC-XSDR5.5
TSC-XSDR6
TSC-XSDR6.5
TSC-XSDR7
TSC-XSDR8
TSC-XSDR8.5
TSC-XSDR9
TSC-XSDR10
TSC-XSDR10.3
TSC-XSDR12
TSC-XSDR13
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter
1 Piece(s)Available

8 Days or more

3286630 ~ -0.0140 ~ -0.006
1 Piece(s)Available

8 Days or more

3.328663.30 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

3.528663.50 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

4347340 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

4.234734.20 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

4.534734.50 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

5347350 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

5.538765.50 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

6418160 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

6.541816.50 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

6.843836.80 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

7438370 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

8489080 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

8.553968.50 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

9559890 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

1060105100 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

10.36611210.30 ~ -0.0270 ~ -0.011
1 Piece(s)Available

8 Days or more

1168114110 ~ -0.0270 ~ -0.011
1 Piece(s)Available

8 Days or more

1273121120 ~ -0.0270 ~ -0.011
1 Piece(s)Available

8 Days or more

1378137130 ~ -0.0270 ~ -0.011
1 Piece(s)Available

8 Days or more

3164630 ~ -0.0140 ~ -0.006
1 Piece(s)Available

8 Days or more

3.318523.30 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

3.520523.50 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

4225540 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

4.222554.20 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

4.524584.50 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

5266250 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

5.528665.50 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

6286660 ~ -0.0180 ~ -0.008
1 Piece(s)Available

8 Days or more

6.531706.50 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

7347470 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

8377980 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

8.537798.50 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

9408490 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

104389100 ~ -0.0220 ~ -0.009
1 Piece(s)Available

8 Days or more

10.3438910.30 ~ -0.0270 ~ -0.011
1 Piece(s)Available

8 Days or more

1251102120 ~ -0.0270 ~ -0.011
1 Piece(s)Available

8 Days or more

1351102130 ~ -0.0270 ~ -0.011

Loading...

  1. 1

Specifications

TS Coated Carbide Drill for High-Hardness Steel Machining, Straight Shank / Stub, Regular:Related Image

Model Number
TSC-XSDR (Stub)
Diameter
D
Groove Length
Overall Length
L
31646
3.31852
3.52052
42255
4.22255
4.52458
52662
5.52866
62866
6.53170
6.83474
73474
83779
8.53779
94084
104389
10.34389
114795
1251102
1351102

Model Number
TSC-XSDM (Regular)
Diameter
D
Groove Length
Overall Length
L
32866
3.32866
3.52866
43473
4.23473
4.53473
53473
5.53876
64181
6.54181
6.84383
74383
84890
8.55396
95598
1060105
10.366112
1168114
1273121
1378137


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed cutting.
Weak torsion and high core thickness enhance the rigidity of the tool.
Adopting a straight cutting edge achieves outstanding strength.
Ideal for machining HRC 40 – 60 high-hardness steel.

TS Coated Carbide Drill for High-Hardness Steel Machining, Straight Shank / Stub, Regular:Related Image

Basic Information

Work Material Heat-Treated Steel / High-Hardness Steel Tool Material Type Carbide Link Model Straight Shank
Coating Presence Included Oil-Hole Presence None Point Angle(°) 140
Thinning Included

Additional Products in this Category

Complementary Products

Tech Support